Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

G6252

G6252-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $6.44
50 $5.52
100 $4.52
250 $3.69
500 $3.22
1000 $2.71
2500 $2.47
5000 $2.27

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P402 8 (1 - 2 of each) $105.00

Specifications

Electrical specifications at 25°C.

Part number Lines Common mode
peak impedance (kΩ)
Inductance
min (mH) 1
Irms (mA) 2 DCR max (Ω) 3 Isolation
Voltage (Vrms) 4
G6252-AL 2 700.8 @ 0.21 MHz 10.5 300 2.1 2500
Notes
  1. Inductance is per winding.
  2. Based on 300 circular mils/Amp. Temperature rise is less than 10°C.
  3. DCR is per winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Interwinding isolation (hipot) measured for one minute.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

g6252s.gif

Physical characteristics

g6252d.gif

Typical Application

g6252a.gif

General specification

Weight:
9.5 g
Packaging:
49 parts per tray

Related product series