Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Isat (mA) 4 | Irms (A) 5 |
|---|---|---|---|---|---|
| DS3316P-102MLD | 1.0 | 0.021 | 140 | 11000 | 5.0 |
| DS3316P-152MLD | 1.5 | 0.022 | 120 | 9500 | 4.5 |
| DS3316P-222MLD | 2.2 | 0.032 | 80.0 | 7800 | 3.8 |
| DS3316P-332MLD | 3.3 | 0.039 | 70.0 | 6000 | 3.3 |
| DS3316P-472MLD | 4.7 | 0.054 | 40.0 | 5400 | 2.7 |
| DS3316P-682MLD | 6.8 | 0.075 | 38.0 | 4500 | 2.2 |
| DS3316P-822MLD | 8.2 | 0.085 | 36.0 | 4000 | 2.1 |
| DS3316P-103MLD | 10 | 0.10 | 35.0 | 3500 | 2.0 |
| DS3316P-153MLD | 15 | 0.15 | 25.0 | 3000 | 1.5 |
| DS3316P-223MLD | 22 | 0.21 | 19.0 | 2000 | 1.3 |
| DS3316P-333MLD | 33 | 0.33 | 15.0 | 1800 | 1.1 |
| DS3316P-473MLD | 47 | 0.47 | 13.0 | 1400 | 0.80 |
| DS3316P-683MLD | 68 | 0.66 | 10.0 | 1300 | 0.70 |
| DS3316P-104MLD | 100 | 1.1 | 7.0 | 1200 | 0.60 |
| DS3316P-154MLD | 150 | 1.6 | 6.0 | 800 | 0.50 |
| DS3316P-224MLD | 220 | 2.0 | 5.0 | 700 | 0.37 |
| DS3316P-105MLD | 1000 | 8.3 | 2.0 | 320 | 0.17 |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or![]() |
| 1000 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 5,8 | 0,33 | |