Electrical specifications at 25°C.
| Part number 1 | Inductance (nH) 2 | Tolerance (%) | 900 MHz | 1.7 GHz | 2.4 GHz | SRF typ (GHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 | |||
|---|---|---|---|---|---|---|---|---|---|---|---|
| L typ | Q typ 3 | L typ | Q typ 3 | L typ | Q typ 3 | ||||||
| 0302CS-N67XKRW | 0.67 | 10 | 0.66 | 42 | 0.66 | 56 | 0.67 | 70 | 26.0 | 0.021 | 1600 |
| 0302CS-1N7XJRW | 1.7 | 5 | 1.7 | 57 | 1.7 | 78 | 1.7 | 95 | 16.1 | 0.038 | 1140 |
| 0302CS-1N9XJRW | 1.9 | 5 | 1.9 | 42 | 1.9 | 65 | 1.9 | 83 | 16.1 | 0.065 | 910 |
| 0302CS-2N1XJRW | 2.1 | 5 | 2.1 | 38 | 2.1 | 57 | 2.1 | 72 | 15.9 | 0.082 | 830 |
| 0302CS-3N0XJRW | 3.0 | 5 | 3.0 | 56 | 3.0 | 92 | 3.0 | 131 | 15.1 | 0.060 | 950 |
| 0302CS-3N3XJRW | 3.3 | 5 | 3.3 | 56 | 3.3 | 88 | 3.3 | 129 | 11.5 | 0.060 | 950 |
| 0302CS-3N5XJRW | 3.5 | 5 | 3.5 | 60 | 3.5 | 84 | 3.5 | 110 | 11.5 | 0.070 | 870 |
| 0302CS-3N8XJRW | 3.8 | 5 | 3.8 | 60 | 3.8 | 89 | 3.8 | 105 | 10.7 | 0.090 | 830 |
| 0302CS-4N0XJRW | 4.0 | 5 | 4.0 | 52 | 4.0 | 80 | 4.1 | 98 | 11.2 | 0.10 | 760 |
| 0302CS-4N7XJRW | 4.7 | 5 | 4.6 | 55 | 4.6 | 88 | 4.7 | 120 | 12.1 | 0.074 | 830 |
| 0302CS-5N1XJRW | 5.1 | 5 | 5.1 | 62 | 5.1 | 92 | 5.2 | 118 | 9.7 | 0.074 | 830 |
| 0302CS-5N6XJRW | 5.6 | 5 | 5.5 | 50 | 5.5 | 71 | 5.6 | 108 | 6.4 | 0.12 | 730 |
| 0302CS-6N0XJRW | 6.0 | 5 | 6.0 | 58 | 6.0 | 82 | 6.2 | 105 | 8.6 | 0.11 | 700 |
| 0302CS-6N3XJRW | 6.3 | 5 | 6.3 | 56 | 6.3 | 80 | 6.5 | 100 | 9.3 | 0.14 | 620 |
| 0302CS-6N5XJRW | 6.5 | 5 | 6.5 | 56 | 6.5 | 80 | 6.8 | 100 | 8.2 | 0.14 | 620 |
| 0302CS-7N0XJRW | 7.0 | 5 | 7.0 | 62 | 7.1 | 84 | 7.2 | 112 | 8.5 | 0.10 | 760 |
| 0302CS-7N2XJRW | 7.2 | 5 | 7.2 | 60 | 7.2 | 82 | 7.4 | 110 | 9.1 | 0.11 | 690 |
| 0302CS-7N4XJRW | 7.4 | 5 | 7.3 | 60 | 7.4 | 82 | 7.6 | 110 | 8.0 | 0.11 | 690 |
| 0302CS-8N3XJRW | 8.3 | 5 | 8.2 | 58 | 8.3 | 80 | 8.5 | 104 | 8.2 | 0.15 | 590 |
| 0302CS-9N2XJRW | 9.2 | 5 | 8.9 | 58 | 9.0 | 83 | 9.2 | 120 | 7.9 | 0.12 | 690 |
| 0302CS-10NXJRW | 10 | 5 | 10 | 58 | 10.1 | 91 | 10.2 | 119 | 7.5 | 0.14 | 620 |
| 0302CS-11NXJRW | 11 | 5 | 11 | 57 | 11.2 | 83 | 11.6 | 105 | 6.9 | 0.21 | 590 |
| 0302CS-12NXJRW | 12 | 5 | 12 | 59 | 12.6 | 88 | 12.7 | 110 | 6.9 | 0.17 | 560 |
| 0302CS-13NXJRW | 13 | 5 | 13 | 53 | 13.3 | 83 | 13.8 | 104 | 6.9 | 0.23 | 480 |
| 0302CS-15NXJRW | 15 | 5 | 15 | 55 | 15.4 | 84 | 15.9 | 106 | 6.2 | 0.17 | 560 |
| 0302CS-16NXJRW | 16 | 5 | 16 | 54 | 16.4 | 85 | 17 | 102 | 6.1 | 0.21 | 480 |
| 0302CS-17NXJRW | 17 | 5 | 16.9 | 52 | 17.4 | 82 | 18.2 | 118 | 6.3 | 0.28 | 440 |
| 0302CS-18NXJRW | 18 | 5 | 17.9 | 55 | 18.5 | 80 | 19.3 | 111 | 6.0 | 0.35 | 390 |
| 0302CS-19NXJRW | 19 | 5 | 18.9 | 53 | 19.6 | 85 | 20.5 | 104 | 5.8 | 0.26 | 480 |
| 0302CS-20NXJRW | 20 | 5 | 19.9 | 56 | 20.2 | 88 | 20.8 | 112 | 5.7 | 0.30 | 430 |
| 0302CS-21NXJRW | 21 | 5 | 20.9 | 53 | 22 | 82 | 24.1 | 95 | 5.2 | 0.37 | 370 |
| 0302CS-22NXJRW | 22 | 5 | 22 | 52 | 23.1 | 79 | 25.2 | 94 | 5.0 | 0.42 | 340 |
| 0302CS-23NXJRW | 23.5 | 5 | 23.5 | 54 | 24.6 | 84 | 27.4 | 92 | 5.2 | 0.40 | 430 |
| 0302CS-29NXJRW | 29 | 5 | 29 | 51 | 30.5 | 75 | 33 | 90 | 4.8 | 0.47 | 330 |
| 0302CS-34NXJRW | 34 | 5 | 34 | 55 | 35.5 | 78 | 38.1 | 94 | 4.5 | 0.53 | 310 |
| 0302CS-36NXJRW | 36 | 5 | 38 | 40 | 45 | 40 | 60 | 30 | 3.7 | 0.60 | 300 |
| 0302CS-39NXJRW | 39 | 5 | 41 | 43 | 50 | 42 | 71 | 28 | 3.6 | 0.76 | 300 |
| 0302CS-43NXJRW | 43 | 5 | 45 | 44 | 56 | 43 | 81 | 28 | 3.4 | 0.82 | 280 |
| 0302CS-51NXJRW | 51 | 5 | 54 | 43 | 69 | 41 | 111 | 25 | 3.3 | 0.97 | 270 |
| 0302CS-56NXJRW | 56 | 5 | 60 | 36 | 80 | 31 | 150 | 16 | 3.0 | 1.2 | 250 |
| 0302CS-62NXJRW | 62 | 5 | 67 | 43 | 92 | 36 | 194 | 16 | 2.9 | 1.3 | 240 |
| 0302CS-75NXJRW | 75 | 5 | 83 | 36 | 124 | 25 | - | - | 2.6 | 2.1 | 180 |
| 0302CS-82NXJRW | 82 | 5 | 92 | 41 | 150 | 29 | - | - | 2.5 | 2.2 | 170 |
| 0302CS-91NXJRW | 91 | 5 | 102 | 35 | 168 | 22 | - | - | 2.4 | 3.1 | 150 |
| 0302CS-101XJRW | 100 | 5 | 116 | 42 | 214 | 25 | - | - | 2.3 | 3.3 | 140 |

| A max | B max | C max | D | E | F | G | H | |
|---|---|---|---|---|---|---|---|---|
| 0.034 | 0.021 | 0.018 | 0.006 | 0.015 | 0.010 | 0.014 | 0.021 | inches |
| 0,86 | 0,53 | 0,45 | 0,16 | 0,38 | 0,25 | 0,36 | 0,53 | mm |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | NA | 0,5 | |