Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Miniature Surface Mount
Transformers

These parts have been redesigned as RoHS compliant. The new parts are electrically and footprint compatible and are more cost effective. Click here for more details.
  • Designed specifically for use with Maxim MAX250, MAX251, MAX253 and MAX845 ICs
  • Also suitable for gate drive and other power applications
  • 1500 Vrms isolation between windings
  • Miniature surface mount packages
  • Includes plastic cover for pick and place operations

Photo    Pricing    PDF data sheet


SPECIFICATIONS

Dimensions    Tape and reel specifications


Q4470-C 5 V to 5 V 400 (1-3) 27 (1-3) 0.950 (1-3)
1.25 (6-4)
1500 (1-4) C 1 CT:1.3 CT
               
S5394-C 5 V to 10 V 400 (1-3) 27 (1-3) 0.950 (1-3, 6-4) 1500 (1-4) C 1 CT:1
               
S5499-D 5 V to 24 V 40 (2-1) 48 (1-4) 0.540 (2-1, 4-3)
4.28 (5-6, 7-8)
1500 (1,3-8,6) D 1 CT:5 CT
               
T6437-D 5 V to 5V 1000 (1-4) 134 (1-4) 1.010 (1-2, 3-4)
1.955 (8-5)
1500 (1,3-8) D 1 CT:1
               
T6650-D 5 V to 24 V 176 (2-3) 48 (2-3) 1.015 (2-3)
8.250 (7-6)
1500 (3-6) D 1:5
               
U6982-C 3.3 V to 5 V 59 (1-3) 22 (1-3) 0.700 (1-3)
1.800 (6-4)
1500 (1-4) C 1 CT: 2.1 CT
1 CT indicates center tap
2 Operating temperature range -40°C to +85°C.
3 Electrical specifications at 25ºC.
 

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: June 16, 2008