Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Miniature Surface Mount
Transformers

New RoHS part numbers are shown. These redesigned parts are more cost effective than the non_RoHS parts. The next to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.)

  • Designed specifically for use with Maxim RS-232 / RS-485 interface ICs
  • Also specified by Linear Technology and Sipex
  • Suitable for gate drive and other power applications
  • 1500 Vrms isolation between windings
  • Miniature surface mount package
  • Stainless steel cover serves as an excellent pick and place surface
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations.

SPECIFICATIONS

  Chipset

Linear
LT1952

Linear
LTC3900

Maxim
250/251

Maxim
253/845

Maxim
3535E

Sipex
SP3222

Sipex
SP3232

 Q4470-CL      
 S5394-CL             
 U6982-CL      
 T6437-DL            
 S5499-DL            
 T6650-DL             

Q4470-CL_ 5 V to
5 V
400 (1-3) 27 (1-3) 0.950
(1-3)
1.25
(6-4)
1500
(1-4)
0.87 C 0.25 1 CT : 1.3 CT

S5394-CL_ 5 V to
10 V
400 (1-3) 27 (1-3) 0.950
(1-3, 6-4)
1500
(1-4)
0.92 C 0.25 1 CT : 1

U6982-CL_ 3.3 V to 
5 V
59 (1-3) 22 (1-3) 0.700
(1-3)
1.800
(6-4)
1500
(1-4)
0.93 C 0.75 1 CT : 2.1 CT

T6437-DL_ 5 V to
5 V
1000 (1-4) 134 (1-4) 1.010
(1-2, 3-4)
1.955
(8-5)
1500
(1,3-8)
1.88 D 1.5 1 CT : 1

S5499-DL_ 5 V to
24 V
40 (2-1) 48 (1-4) 0.540
(2-1, 4-3)
4.28
(5-6, 7-8)
1500
(1,3-8,6)
1.59 D 1.0 1 CT : 5 CT

T6650-DL_ 5 V to
24 V
176 (2-3) 48 (2-3) 1.015
(2-3)
8.250
(7-6)
1500
(3-6)
1.25 D 1.0 1 : 5
1 When ordering, please specify packaging code: e.g. Q4470-CLD
  Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (C size: 1000 parts per full reel; D size: 500 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Volt-time product is based on core area, number of primary turns and 4800 Gauss flux density.
3 Capacitance measured from full primary to full secondary at 200 kHz.
4 Calculated output power is based on 150 kHz operating frequency. Power rating varies depending on application.
5 CT indicates center tap
6 Ambient temperature range: –40°C to +85°C
7 Storage temperature range: Component: –40°C to +85°C
T&R packaging: –40°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011