Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   
springspring

Micro Spring
Air Core Inductors

New RoHS part numbers are shown. Lead was removed from terminations. The next to the last character is now L to indicate RoHS compliance. (View old data sheet.)

  • Inductance values from 1.65 nH to 12.55 nH (tolerances as low as 2%)
  • Tight tolerance can eliminate circuit tuning
  • Flat top jacket for mechanical stability and reliable pick and place operations
  • Exceptionally high Q over a wide frequency range
  • Highest possible self resonance (up to 6 GHz)
  • Solder coated leads ensure reliable soldering
  • RoHS-compliant  260°C compatible. Terminations: tin-silver over copper
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values available in Coilcraft Designer's Kit C308

SPECIFICATIONS


0906-2KL_ 2 1.65 10 100 800 10.0 4.0 1.6
0906-3JL_ 3 2.55 5 100 800 8.2 5.0 1.6
0906-4_L_ 4 3.85 5,2 100 800 7.5 6.0 1.6
0906-5_L_ 5 5.40 5,2 100 800 7.0 8.0 1.6
1606-6_L_ 6 5.60 5,2 100 800 6.5 9.0 1.6
1606-7_L_ 7 7.15 5,2 100 800 6.0 10 1.6
1606-8_L_ 8 8.80 5,2 100 800 6.0 12 1.6
1606-9_L_ 9 9.85 5,2 100 800 5.2 13 1.6
1606-10_L_ 10 12.55 5,2 100 800 4.6 14 1.6
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 1606-10JLC
Tolerance: G = 2%, J = 5%, K = 10% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant tin-silver (96.5/3.5) over copper.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over copper or
S = non-RoHS tin-lead (63/37) over copper.
  Packaging: C = 7" machine-ready reel.
EIA-481 embossed plastic tape, 500 parts per full reel.
B = Less than full reel. In tape, but not machine-ready.
To have a leader and trailer added ($25 charge), use code letter C instead.
2 Inductance measured using an Agilent/HP 4286A with a Coilcraft SMD-A fixture and correlation.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193A test fixture.
5 SRF measured with an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR tested on a Cambridge Technology Model 510 Micro-ohmmeter.
7 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
8 Ambient temperature range: –40°C to +125°C with Irms current.
+125°C to +140°C with derated current. Derating curve
9 Storage temperature range: Component: –40°C to +140°C
Packaging: –40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance: +5 to +70 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.

 
2.55 nH spring, 3.85 nH spring, 5.40 nH spring, 5.60 nH spring, 7.15 nH spring, 8.80 nH spring, 9.85 nH spring, 12.55 nH spring
2.55 nH spring, 3.85 nH spring, 5.40 nH spring, 5.60 nH spring, 7.15 nH spring, 8.80 nH spring, 9.85 nH spring, 12.55 nH spring
Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: March 18, 2010