Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Miniature Step-Up / Flyback Transformers – LPR6235

  • Low profile, miniature transformers – only 3.5 mm high, 6 mm square
  • Perfect for low voltage step-up in energy harvesting applications
  • Selected by Linear Technology for their LTC3108 and LTC3109 Ultralow Voltage Step-Up Converter and Power Managers
  • Excellent coupling coefficient: K > 0.95
  • Different turns ratios for a variety of voltage step-up and step-down applications.
  • 100 V winding-to-winding isolation
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


LPR6235-253LML_ 1 : 10 25 0.74 11.7 1300 1.3
LPR6235-253PML_ 1 : 20 25 0.20 58 580 0.7
LPR6235-123QML_ 1 : 50 12.5 0.080 200 382 0.9
LPR6235-752RML_ 1 : 90 7.5 0.085 267 257 1.6
LPR6235-752SML_ 1 : 100 7.5 0.085 305 244 1.6
1 When ordering, please specify termination and packaging codes: e.g. LPR6235-253PMLC
Termination: L = Silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging:

C = 7" machine-ready reel
EIA-481 embossed plastic tape 350 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (1500 parts per full reel).
2 Inductance is measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
3 SRF measured using an Agilent/HP 4191A or equivalent.
4 Isat: DC current applied to L1 at which the inductance drops 10% from its value without current.
5 Ambient temperature range: –40°C to +125°C
6 Resistance to soldering heat: Three reflows at >217°C for 90seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
7 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: July 22, 2010


 



LPR6235-253LMLB LPR6235-253LML LPR6235-253LM LPR6235-253L LPR6235253LMLB LPR6235253LML LPR6235253LM LPR6235253L
LPR6235-253PMLB LPR6235-253PML LPR6235-253PM LPR6235-253P LPR6235253PMLB LPR6235253PML LPR6235253PM LPR6235253P
LPR6235-123QMLB LPR6235-123QML LPR6235-123QM LPR6235-123Q LPR6235123QMLB LPR6235123QML LPR6235123QM LPR6235123Q
LPR6235-752RMLB LPR6235-752RML LPR6235-752RM LPR6235-752R LPR6235752RMLB LPR6235752RML LPR6235752RM LPR6235752R
LPR6235-752SMLB LPR6235-752SML LPR6235-752SM LPR6235-752S LPR6235752SMLB LPR6235752SML LPR6235752SM LPR6235752S
LPR6235-253PMLC LPR6235-253PML LPR6235-253PM LPR6235-253P LPR6235253PMLC LPR6235253PML LPR6235253PM LPR6235253P
LPR6235-123QMLC LPR6235-123QML LPR6235-123QM LPR6235-123Q LPR6235123QMLC LPR6235123QML LPR6235123QM LPR6235123Q
LPR6235-752RMLC LPR6235-752RML LPR6235-752RM LPR6235-752R LPR6235752RMLC LPR6235752RML LPR6235752RM LPR6235752R
LPR6235-752SMLC LPR6235-752SML LPR6235-752SM LPR6235-752S LPR6235752SMLC LPR6235752SML LPR6235752SM LPR6235752S