Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Shielded Coupled Power Inductors
LPD6235 Series

This is a new, improved LPD6235 version recommended for new designs. Only the termination material and part number have changed. The previous version is available only to current customers.
  • Coupled, low profile shielded power inductor – only 3.5 mm high, 6 mm square
  • Ideal for Flyback, SEPIC, Ćuk, Zeta and other applications
  • See Selecting inductors for SEPIC and SEPIC Inductor Selector tool
  • Excellent coupling coefficient: K > 0.99
  • Can be used connected in series or parallel, or as a transformer
  • 100 V winding-to-winding isolation
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • 0.39, 4.7, 10, 22 and 100 µH parts in 10 series are available in Coupled Inductor Kit C463

SPECIFICATIONS


Part number1
Click for samples
Inductance2
±20% (µH)
DCR
max3
(Ohms)
SRF
typ4
(MHz)
Coupling
coefficient
typ
Leakage5
L typ
(µH)
Isat (A)6 Irms (A)
10%
drop
20%
drop
30%
drop
both
windings7
one
winding8
LPD6235-682MR_ 6.8 0.120 31 0.99 0.10 2.80 3.00 3.12 1.40 1.98
LPD6235-103MR_ 10 0.157 27 0.99 0.12 2.50 2.70 2.80 1.30 1.83
LPD6235-223MR_ 22 0.300 16 >0.99 0.15 1.50 1.67 1.73 0.85 1.20
LPD6235-473MR_ 47 0.620 9.7 >0.99 0.21 0.90 0.98 0.99 0.60 0.85
LPD6235-104MR_ 100 1.20 7.0 >0.99 0.45 0.62 0.72 0.74 0.40 0.56
LPD6235-474MR_ 470 3.50 4.2 >0.99 0.61 0.18 0.22 0.23 0.25 0.35
LPD6235-105MR_ 1000 7.00 2.0 >0.99 1.05 0.12 0.14 0.15 0.15 0.21
LPD6235-155MR_ 1500 10.8 1.5 >0.99 1.70 0.12 0.12 0.13 0.14 0.20
LPD6235-205MR_ 2000 16.0 1.3 >0.99 2.10 0.08 0.11 0.12 0.11 0.16
1 When ordering, please specify termination and packaging codes: e.g. LPD6235-205MRC
  Termination: R = Matte tin over nickel over silver
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P
= non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape (350 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (1500 parts per full reel).
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value
3 DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
5 Leakage inductance is for L1 and is measured with L2 shorted.
6 Isat: DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
7 Irms, both windings: Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.
8 Irms, one winding: Current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
Determine temperature rise.
9 Ambient temperature range: −40°C to +85°C with Irms current.
10 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
11 Maximum part temperature: +125°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: August 15, 2016