Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Shielded Coupled Power Inductors
LPD5010 Series

This is a new, improved LPD5010 version recommended for new designs. Only the termination material and part number have changed. The previous version is available only to current customers.
  • Coupled, low profile power inductor – only 0.9 mm high, 4.8 mm square
  • Shielded coupled inductors for Flyback, SEPIC, Ćuk, Zeta and other applications
  • See Selecting inductors for SEPIC and SEPIC Inductor Selector tool
  • Excellent coupling coefficient: K > 0.95
  • 100 V winding-to-winding isolation
  • Can be used as common mode chokes
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • 0.39, 4.7, 10, 22 and 100 µH parts in 10 series are available in Coupled Inductor Kit C463

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR
max3
(Ohms)
SRF
typ4
(MHz)
Coupling
coefficient
typ
Leakage5
L typ
(µH)
Isat (A)6 Irms (A)
10%
drop
20%
drop
30%
drop
both
windings7
one
winding8
LPD5010-681MR_ 0.68 0.07 191 0.95 0.07 2.6 2.7 2.8 1.95 2.76
LPD5010-102MR_ 1.0 0.10 150 0.95 0.09 2.1 2.1 2.2 1.50 2.12
LPD5010-152MR_ 1.5 0.15 134 0.97 0.10 1.7 1.8 1.8 1.20 1.70
LPD5010-222MR_ 2.2 0.20 108 0.97 0.11 1.5 1.6 1.6 1.10 1.56
LPD5010-332MR_ 3.3 0.27 83 0.98 0.13 1.2 1.3 1.3 0.95 1.34
LPD5010-472MR_ 4.7 0.40 68 0.98 0.15 0.98 1.0 1.1 0.75 1.06
LPD5010-562MR_ 5.6 0.45 60 0.99 0.16 0.90 0.93 0.94 0.70 0.99
LPD5010-682MR_ 6.8 0.53 55 0.99 0.19 0.83 0.86 0.87 0.60 0.85
LPD5010-822MR_ 8.2 0.70 50 0.99 0.22 0.74 0.77 0.78 0.50 0.71
LPD5010-103MR_ 10 0.78 46 0.99 0.27 0.67 0.69 0.70 0.50 0.71
LPD5010-153MR_ 15 1.19 33 0.99 0.34 0.53 0.55 0.56 0.42 0.59
LPD5010-223MR_ 22 1.58 26 0.99 0.40 0.45 0.47 0.48 0.35 0.49
LPD5010-333MR_ 33 2.50 23 0.99 0.48 0.37 0.38 0.39 0.30 0.42
LPD5010-473MR_ 47 3.48 17.0 0.99 0.63 0.31 0.32 0.33 0.25 0.35
LPD5010-683MR_ 68 5.10 14.9 0.99 0.90 0.25 0.26 0.27 0.19 0.26
LPD5010-104MR_ 100 8.0 11.2 0.99 1.39 0.21 0.22 0.22 0.15 0.21
LPD5010-154MR_ 150 11.7 9.9 0.99 2.10 0.17 0.17 0.18 0.12 0.16
LPD5010-224MR_ 220 15.2 8.05 0.99 3.02 0.14 0.15 0.15 0.11 0.15
1 When ordering, please specify termination and packaging codes: e.g. LPD5010-224MRC
Termination: R = Matte tin over nickel over silver
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P = non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape (1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value
3 DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
5 Leakage inductance is for L1 and is measured with L2 shorted.
6 Isat: DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
7 Irms, both windings: Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.
8 Irms, one winding: Current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
Determine temperature rise.
9 Ambient temperature range: −40°C to ±85°C with Irms current.
10 Maximum part temperature: +125°C (Ambient + temperature rise)
11 Storage temperature range: Component: −40°C to ±125°C
Tape and reel packaging: −40°C to ±80°C
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (±260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 10, 2017