Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Lead free/RoHS solutions

Coilcraft is making every effort to control the environmental impact of our products. And we support the efforts of our customers and suppliers to do the same.

Following is a summary of Coilcraft policy and current practice regarding the reduction of hazardous materials.

Definition of “lead free”
Coilcraft has adopted as its standard the Restriction of Hazardous Substances directive commonly known as RoHS*.

Status of our product families
None of our components contain any of the following materials and it is our policy to prohibit intentional introduction into future designs:

  • Polybrominated biphenyls (PBB)

  • Polybrominated diphenyl ethers (PBDE)

  • Hexavalent chromium

  • Mercury

Any lead present in our ceramic body parts, such as chip inductors, is contained in the ceramic itself. The RoHS directive explicitly exempts "lead in electronic ceramic parts."

Trace amounts of cadmium do exist in the metalization of certain parts. We can provide specific information on ppm levels upon request.

Lead free products
Many Coilcraft products have always met RoHS standards for lead and cadmium content and are suitable for 260° soldering. You can continue to order these product families under their existing part numbers. They are identified on our web site and in our catalog by the "RoHS Compliant" symbol.

Other product families do contain trace amounts of lead and/or cadmium that exceed RoHS limits (contact us at matdec@coilcraft.com for details on exact ppm levels). In most cases, we offer RoHS-compliant alternatives for these products, distinguished by the presence of the letter L in the part number. Our web site and catalog indicate the lead free alternatives and give ordering instructions.

Questions regarding lead times for samples and production quantities should be addressed to matdec@coilcraft.com.

Conclusion
Coilcraft is very proud of our environmental record. It is our intent to continue to conduct all our business in the most environmentally friendly manner possible.

*It is Coilcraft’s understanding that parts are RoHS compliant as long as no homogeneous material used in the part contains more than 1000 ppm lead (0.1%) and 100 ppm cadmium (0.01%).

  View PDF version

 

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: January 27, 2012