Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Planar Transformer for
Texas Instruments UCC2897A

  • Specially developed for use with the TI UCC2897A Active Clamp  PWM Controller
  • Featured on PMP4804 and PMP5997 Demo Board/Reference Design
  • Primary to secondary isolation: 1500 Vdc
  • Low profile, high efficiency planar transformer
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over brass terminations.

SPECIFICATIONS


Part number1
Click for samples
Output
power
(W)
Output
voltage (V)
Output
current
(Arms)
Primary
inductance2
min (µH)  
Leakage
inductance3
max (µH)
DCR max4
(mOhms)
Turns ratio
pri : sec1: sec2 : aux
JA4309-AL_ 100 3.3 30.0 67.5 0.35 pri:
sec:
aux
20.0
0.5
160
6 : 1 : 1 : 4
1 When ordering, please specify packaging code: e.g. B0392-ALD
Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape (200 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured on an Agilent/HP 4284 between pins 1 and 3 at 250 kHz, 0.1 Vrms, 0 Adc.
3 Leakage inductance measured between pins 1 and 3 at 100 kHz, 0.1 Vrms, 0 Adc with secondary pins shorted.
4 DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Ambient temperature range: −40°C to +85°C
6 Storage temperature range: Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: May 01, 2017