Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

Magnetics for Infineon GEMINAX

These products are not available in RoHS-compliant versions. Terminations contain lead. Contact Coilcraft for current status or possible alternatives.

  • Developed specifically for use with the Infineon GEMINAX ADSL chipset for use in CO, DLC and DSLAM linecard applications
  • A9807-A transformer as main component in high-pass filter
  • A9806-A is low-pass filter in the IVD chipset
  • 1500 V dielectric strength
  • A9807A meets UL 1950 and EN 60690; A9806-A meets UL 1950

SPECIFICATIONS


A9807-A 1.40 2.15
(1-3, 2-4)
0.59 (8-6)
0.60 (7-5)
10.0 1.333 : 1 40.0
20 kHz - 1.1 MHz
-80 @ 30 kHz
1 Inductance measured at 10 kHz, 0.1 Vrms, 0.03 Adc
2 Leakage inductance measured at 100 kHz, 0.1 Vrms, 0 Adc
3 Storage and operating temperature range –40°C to +85°C. Details
4 Electrical specifications at 25°C.

A9806-A 6.8 5.06 (1-3) 5.06 (4-6) 300 1 : 1 5.0 -80 @ 30 kHz
1 Inductance measured on the line side at 10 kHz, 0.1 Vrms, 0.1 Adc
2 Leakage inductance measured at 100 kHz, 0.1 Vrms, 0 Adc
3 Capacitance measured at 100 kHz, 0.1 Vrms.
4 Storage and operating temperature range –40°C to +85°C. Details
5 Electrical specifications at 25°C.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: April 28, 2008