![]()
Forward Converter Transformer
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
||||||||
| GA3291-AL_ | 203 | 0.065 (pri) 0.031 (sec) |
0.215 | 36 – 57 | 1 : 0.923 | 5 V, 3 A | DO1608C-103 | MSS1278-683 |
| 1 | When ordering, please specify packaging code: e.g. GA3291-ALD | |
| Packaging: | D = 13"
machine-ready reel EIA 481 embossed plastic tape (175 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance measured at 300 kHz, 0.6 Vrms, 0 Adc. | |
| 3 | DCR for the primary is measured from pin 1 to pin 3. | |
| 4 | Leakage inductance is for the primary (pin 1 to pin 3) and is measured with the secondary shorted. | |
| 5 | Turns ratio is based on the entire the primary winding (pin 1 to pin 3). | |
| 6 | Ambient temperature range: | –40°C to +125°C |
| 7 | Storage temperature range: | Component: –40°C to +125°C Packaging: –40°C to +80°C |
| 8 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 9 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||