![]()
Flyback Transformers
for
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|
|||||||||
| FA2706-BL_ | 77.8 | 70.0 | pri sec drive aux |
0.155 0.008 0.215 0.382 |
1.53 |
pri : sec |
6.80 : 1 4.25 : 1 2.43 : 1 |
3.0 | 3.3 V, 6 A |
|
|
|||||||||
| FA2707-BL_ | 77.8 | 70.0 |
pri sec drive aux |
0.155 0.019 0.210 0.380 |
1.10 |
pri : sec pri : drive pri : aux |
4.86 : 1 4.25 : 1 2.43 : 1 |
3.0 | 5.0 V, 4 A |
| 1 | When ordering, please specify packaging code: e.g. FA2707-BLD | |
| Packaging: |
D = 13" reel, machine-ready EIA-481 embossed plastic tape (200 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance measured at 250 kHz, 0.2 Vrms, 0 Adc | |
| 3 | Ipk is peak primary current drawn at minimum input voltage. | |
| 4 | DCR for the primary and the secondary is with windings connected in parallel. | |
| 5 | Leakage inductance is for the primary and is measured with the secondary and drive windings shorted. | |
| 6 | Turns ratios are with the primary and secondary windings connected in parallel. | |
| 7 | Output is with the secondary windings connected in parallel. Auxiliary winding output:10 V. Drive winding output: 5.5 V |
|
| 8 | Ambient temperature range: | –40°C to +125°C |
| 9 | Storage temperature range: | Component: –40°C to +125°C Packaging: –40°C to +80°C |
| 10 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 11 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||