
SMT PoE Transformer
for NSC LM5071 and LM5072
- Developed for National Semiconductor LM5071 and LM5072
PD Controllers
- Designed to operate with an input voltage of 36 – 72 V
- Can accept 12 V input from auxiliary sources.
- 1500 Vrms isolation from primary to secondary
- Coilcraft's DA2257-AL and DA2383-AL
are also specified by NSC for LM5071 & LM5072
- The FA2677-AL is specified by NSC for LM5072
- RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel
over phos bronze terminations
Photo Pricing
Materials declaration
PDF data sheet
SPECIFICATIONS
Dimensions Schematic
Tape and reel specifications
 |
|
FA2519-AL_ |
55.0 |
40.2 |
0.0026 |
(sec) |
0.37 |
1 : 0.2 |
(pri : sec) |
2.4 |
3.3 V, 3.3 A (sec) |
|
|
|
|
0.388 |
(aux) |
|
1 : 0.6 |
(pri : aux) |
|
10 V, 20 mA (aux) |
|
|
|
|
0.026 |
(pri) |
|
|
|
|
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| 1 |
When
ordering, please specify packaging code: e.g. FA2519-ALD |
|
Packaging: |
D = 13" reel, machine-ready
EIA-481 embossed plastic tape (175 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter
D instead. |
| 2 |
Inductance is for the primary, measured at
200 kHz, 0.2 Vrms, 0 Adc |
| 3 |
Ipk
is peak primary current drawn at minimum input voltage. |
| 4 |
Leakage inductance measured on the primary windings with all secondary pins shorted. |
| 5 |
Output for the secondary is with the windings connected in parallel. |
| 5 |
Ambient temperature range: |
–40°C to +125°C |
| 6 |
Storage temperature range: |
Component: –40°C to +125°C
Packaging: –55°C to +80°C |
| 7 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 8 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
|
|
|