![]()
Flyback Transformer
for
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
||||||||
| FA2443-AL | 200 | 162 | 0.217 (pri) 0.020 (sec)3 0.515 (bias) |
5.9 | 6 : 1 pri
: sec 6 : 1 pri : bias |
6.0 | 1500 | 120 |
| 1 | Inductance is for the primary, measured at 10 kHz, 0.1 Vrms, 0 Adc. | |
| 2 | Peak primary current drawn at minimum input voltage. | |
| 3 | DCR for the secondary is for each winding. | |
| 4 | Leakage inductance is for the primary and is measured at 100 kHz, 0.1 Vrms with all other windings shorted. | |
| 5 | Turns ratio for the secondary is with the windings connected in parallel. | |
| 6 | Isolation is from the primary to all other windings. | |
| 7 | Ambient temperature range: | –40°C to +85°C |
| 8 | Storage temperature range: | Component: –40°C to +85°C Packaging trays: –40°C to +80°C |
| 9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 10 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||