Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

PoE Plus Magnetics for
30 Watt Signal Path

For higher power applications, consider the Coilcraft HPX2126L Isolation Transformer and HPF2187L Common Mode Choke. DETAILS

  • Developed to meet the IEEE 802.3at-2009 standard for PoE Plus applications
  • Designed for 2P and can be used in 4P cabling plants
  • Exceeds the return loss requirements of Gbit Ethernet
  • 1500 Vrms winding to winding isolation
  • 350 µH minimum at 35 mA offset current at 25°C
  • Can handle 22.5 mA minimum dc offset at 85°C.
  • Typical temperature rise: 7°C with 800 mA; 10°C with 1000 mA dc current applied.
  • Ambient temperature range: -40°C to +85°C with 1 A dc current applied
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations

SPECIFICATIONS


Part number
Click for samples
  When ordering, please specify packaging code: e.g. ETH1-230LD
  Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape (400 parts per full reel)
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
ETH1-230L_
 

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: January 16, 2012