Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C512

High Temperature Shielded Coupled Power Inductors

Designer's Kit, MSD1278H, SM power inductors, RoHS, halogen-free
  • Inductance Range: 4.7 µH - 1000 µH
  • Current Range: 750 mA - 12.7 A
  • No. of Values: 28 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $85.00
3 $76.50
5 $68.00
7 $59.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C512 Refill

28 (3 of each)

MSD1278H Series  High Temperature Shielded Coupled Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
MSD1278H-472MED 3 4.7 20 30.0 0.022 12.7
MSD1278H-652MED 3 6.5 20 26.0 0.025 11.5
MSD1278H-822MED 3 8.2 20 23.0 0.030 10.2
MSD1278H-103MED 3 10 20 20.0 0.036 8.8
MSD1278H-123MED 3 12 20 18.0 0.037 8.3
MSD1278H-153MED 3 15 20 16.0 0.048 7.5
MSD1278H-183MED 3 18 20 14.0 0.051 6.8
MSD1278H-223MED 3 22 20 12.0 0.068 6.2
MSD1278H-273MED 3 27 20 11.0 0.078 5.6
MSD1278H-333MED 3 33 20 10.0 0.086 5.1
MSD1278H-393MED 3 39 20 8.7 0.11 4.7
MSD1278H-473MED 3 47 20 8.1 0.13 4.4
MSD1278H-563MED 3 56 20 7.5 0.14 4.0
MSD1278H-683MED 3 68 20 7.0 0.16 3.6
MSD1278H-823MED 3 82 20 6.3 0.21 3.3
MSD1278H-104KED 3 100 10 5.5 0.23 3.0
MSD1278H-124KED 3 120 10 4.8 0.31 2.7
MSD1278H-154KED 3 150 10 4.4 0.36 2.4
MSD1278H-184KED 3 180 10 4.2 0.47 2.2
MSD1278H-224KED 3 220 10 3.8 0.54 2.0
MSD1278H-274KED 3 270 10 3.2 0.74 1.8
MSD1278H-334KED 3 330 10 2.8 0.82 1.6
MSD1278H-394KED 3 390 10 2.7 0.91 1.5
MSD1278H-474KED 3 470 10 2.3 1.2 1.4
MSD1278H-564KED 3 560 10 2.2 1.4 1.3
MSD1278H-684KED 3 680 10 1.8 1.8 1.1
MSD1278H-824KED 3 820 10 1.7 2.0 1.0
MSD1278H-105KED 3 1000 10 1.6 2.4 0.92