| 1 |
Inductance measured at 100 kHz, 100 mVrms, 0 A using an Agilent/HP 4132 impedance analyzer or equivalent. |
| 2 |
DCR measured on a Valhalla 4105 ATC digital ohmmeter or equivalent. |
| 3 |
Isat: DC current at which the inductance drops
10% (typ) from its value
without current. Details |
| 4 |
Irms: Current that causes the specified temperature rise from +25°C ambient.
Details |
| 5 |
Ambient temperature range:
|
–40°C to +125°C with Irms current.
+125°C to +165°C with derated current.
Derating curve |
| 6 |
Storage temperature range: |
Component: –40°C to +125°C
Packaging trays: –40°C to +80°C |
| 7 |
Electrical specifications at 25°C. |