Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

DT3316P Series Shielded
Surface Mount Power Inductors

For new designs, consider the MSS7341, MSS1038 or MSS1260 as alternatives to this series. These series are more cost effective and offer better current handling. We will continue to manufacture and support the DT3316P indefinitely.


      DT3316P    MSS7341   MSS1038       MSS1260

  • This series was always RoHS compliant; only the part numbers changed. Added characters indicate tolerance, RoHS compliance, and packaging.  View old data sheet.
  • Specially designed to provide low loss benefit of ferrite and soft saturation
  • Defense Supply Center CID A-A-59406
  • RoHS-compliant. 260°C compatible. Gold over nickel over phos bronze terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Custom versions available

SPECIFICATIONS


DT3316P-102ML_ 1.0 0.025 60 4.5 8.0 4.0 9 1 MHz
DT3316P-152ML_ 1.5 0.030 55 4.0 5.5 4.0 12 1 MHz
DT3316P-222ML_ 2.2 0.035 55 1.9 3.0 4.0 15 1 MHz
DT3316P-332ML_ 3.3 0.040 50 1.6 2.8 4.0 16 1 MHz
DT3316P-472ML_ 4.7 0.045 45 1.5 2.4 3.0 10 1 MHz
DT3316P-682ML_ 6.8 0.050 40 1.3 2.2 2.5 14 1 MHz
DT3316P-103ML_ 10 0.055 35 0.80 1.2 2.0 11 1 MHz
DT3316P-153ML_ 15 0.060 25 0.65 1.1 1.8 12 1 MHz
DT3316P-223ML_ 22 0.084 22 0.60 1.0 1.5 11 1 MHz
DT3316P-333ML_ 33 0.09 18 0.55 0.90 1.3 13 1 MHz
DT3316P-473ML_ 47 0.11 16 0.32 0.50 1.0 13 1 MHz
DT3316P-683ML_ 68 0.15 12 0.28 0.45 0.90 17 1 MHz
DT3316P-104ML_ 100 0.29 9 0.28 0.40 0.80 15 1 MHz
DT3316P-154ML_ 150 0.36 8 0.21 0.35 0.60 15 500 kHz
DT3316P-224ML_ 220 0.39 6 0.17 0.26 0.50 10 500 kHz
DT3316P-334ML_ 330 0.73 5 0.13 0.20 0.40 13 500 kHz
DT3316P-474ML_ 470 0.88 4 0.11 0.18 0.35 13 500 kHz
DT3316P-684ML_ 680 1.15 3 0.09 0.14 0.30 13 500 kHz
DT3316P-105ML_ 1000 1.45 2.5 0.085 0.14 0.25 13 500 kHz
1

When ordering, please specify termination and packaging codes: e.g. DT3316P-105MLD

  Termination: L = Gold over nickel over phos bronze terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
  Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (1000 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance tested at 100 kHz, 0.1 Vrms.
3 Isat: DC current at which the inductance drops from its value without current. Details
4 Irms: Current that causes a 10°C temperature rise from 25°C ambient. Details
5 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +95°C with derated current Derating curve
6 Storage temperature range: Component: –40°C to +85°C
T&R packaging: –40°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011