![]()
DR0810 Series
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.) |
Photo
Pricing
Materials declaration
PDF data sheet
L vs Frequency
L vs Current
Dimensions
3D model
| DR0810-332L | 3.3 ±20% | 0.010 | 47 | 7.0 | 9.5 |
| DR0810-472L | 4.7 ±20% | 0.012 | 33 | 6.4 | 8.8 |
| DR0810-562L | 5.6 ±20% | 0.017 | 28 | 5.8 | 8.1 |
| DR0810-682L | 6.8 ±20% | 0.018 | 26 | 5.2 | 7.4 |
| DR0810-822L | 8.2 ±20% | 0.019 | 25 | 4.6 | 6.7 |
| DR0810-103L | 10 ±10% | 0.026 | 23 | 4.0 | 6.0 |
| DR0810-123L | 12 ±10% | 0.030 | 20 | 3.8 | 5.7 |
| DR0810-153L | 15 ±10% | 0.035 | 18 | 3.5 | 5.3 |
| DR0810-183L | 18 ±10% | 0.038 | 15 | 3.3 | 5.0 |
| DR0810-223L | 22 ±10% | 0.046 | 14 | 3.1 | 4.6 |
| DR0810-273L | 27 ±10% | 0.070 | 11 | 2.8 | 4.3 |
| DR0810-333L | 33 ±10% | 0.080 | 10 | 2.6 | 3.9 |
| DR0810-393L | 39 ±10% | 0.088 | 10 | 2.4 | 3.6 |
| DR0810-473L | 47 ±10% | 0.10 | 9.5 | 2.1 | 3.2 |
| DR0810-563L | 56 ±10% | 0.15 | 8.0 | 1.9 | 2.9 |
| DR0810-683L | 68 ±10% | 0.17 | 7.0 | 1.7 | 2.5 |
| DR0810-823L | 82 ±10% | 0.20 | 7.0 | 1.4 | 2.2 |
| DR0810-104L | 100 ±10% | 0.22 | 6.0 | 1.2 | 1.8 |
| DR0810-124L | 120 ±10% | 0.29 | 5.0 | 1.1 | 1.7 |
| DR0810-154L | 150 ±10% | 0.34 | 4.5 | 1.1 | 1.6 |
| DR0810-184L | 180 ±10% | 0.38 | 4.0 | 1.0 | 1.5 |
| DR0810-224L | 220 ±10% | 0.44 | 4.0 | 0.93 | 1.40 |
| DR0810-274L | 270 ±10% | 0.62 | 3.8 | 0.86 | 1.28 |
| DR0810-334L | 330 ±10% | 0.70 | 3.6 | 0.80 | 1.20 |
| DR0810-394L | 390 ±10% | 0.88 | 3.0 | 0.73 | 1.10 |
| DR0810-474L | 470 ±10% | 1.00 | 2.7 | 0.66 | 0.97 |
| DR0810-564L | 560 ±10% | 1.11 | 2.5 | 0.60 | 0.86 |
| DR0810-684L | 680 ±10% | 1.45 | 2.5 | 0.53 | 0.76 |
| DR0810-824L | 820 ±10% | 1.70 | 2.1 | 0.46 | 0.66 |
| DR0810-105L | 1000 ±10% | 2.20 | 2.1 | 0.40 | 0.55 |
| 1 | Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4263B LCR meter or equivalent. | |
| 2 | SRF measured using an Agilent/HP 4191A or equivalent. Details | |
| 3 | Irms: Current that causes the specified temperature rise from 25°C ambient. Details | |
| 4 | Ambient temperature range: | –40°C to +85°C with Irms current. |
| 5 | Storage temperature range: | Component: –40°C to +85°C Packaging tray or tape: –40°C to +80°C |
| 6 | Electrical specifications at 25°C. | |
|
|