![]()
DO5022P Series
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. Added characters indicate tolerance, RoHS compliance, and packaging. (Old data sheet can be viewed here.) |
Photo
Pricing
Materials declaration
PDF data sheet
L vs Frequency
L vs Current
Current Derating
Core loss
Dimensions
Tape and reel specifications
SPICE
models
3D model
| DO5022P-102ML_ | 1.0 | 20 | 0.009 | 80 | 27.6 | 28.8 | 8.6 |
| DO5022P-222ML_ | 2.2 | 20 | 0.014 | 80 | 18.5 | 19.8 | 7.1 |
| DO5022P-332ML_ | 3.3 | 20 | 0.018 | 60 | 14.5 | 15.5 | 6.2 |
| DO5022P-562ML_ | 5.6 | 20 | 0.020 | 40 | 12.5 | 13.8 | 5.3 |
| DO5022P-822ML_ | 8.2 | 20 | 0.029 | 30 | 10.3 | 11.5 | 4.8 |
| DO5022P-103ML_ | 10 | 20 | 0.031 | 30 | 9.4 | 10.5 | 4.3 |
| DO5022P-153ML_ | 15 | 20 | 0.036 | 22 | 7.5 | 8.2 | 4.0 |
| DO5022P-223ML_ | 22 | 20 | 0.047 | 20 | 6.5 | 7.2 | 3.5 |
| DO5022P-333ML_ | 33 | 20 | 0.066 | 15 | 5.2 | 6.1 | 3.0 |
| DO5022P-473ML_ | 47 | 20 | 0.086 | 9.0 | 4.2 | 4.7 | 2.6 |
| DO5022P-683_L_ | 68 | 20,10 | 0.13 | 8.0 | 3.7 | 4.1 | 2.3 |
| DO5022P-104_L_ | 100 | 20,10 | 0.19 | 7.0 | 3.0 | 3.4 | 1.8 |
| DO5022P-154_L_ | 150 | 20,10 | 0.25 | 6.0 | 2.5 | 2.8 | 1.5 |
| DO5022P-224_L_ | 220 | 20,10 | 0.38 | 5.0 | 2.0 | 2.3 | 1.2 |
| DO5022P-334_L_ | 330 | 20,10 | 0.56 | 4.0 | 1.7 | 1.9 | 1.0 |
| DO5022P-474_L_ | 470 | 20,10 | 0.85 | 3.0 | 1.5 | 1.7 | 0.82 |
| DO5022P-684_L_ | 680 | 20,10 | 1.1 | 2.5 | 1.2 | 1.3 | 0.72 |
| DO5022P-105_L_ | 1000 | 20,10 | 1.8 | 2.0 | 0.95 | 1.1 | 0.56 |
| 1 | When ordering, please specify tolerance, termination and packaging codes: e.g. DO5022P-105MLD | |
| Tolerance: | M = 20%, K = 10% (Table above shows stock tolerances in bold.) | |
| Termination: | L = RoHS compliant gold over nickel over phos bronze Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| Packaging: |
D = 13" reel, machine-ready EIA-481 embossed plastic tape (250 per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent. | |
| 3 | Tolerances in bold are stocked for immediate shipment. | |
| 4 | For SRF >13 MHz, measured using an Agilent/HP 8753D network analyzer. For SRF<13 MHz, measured using an Agilent/HP 4192A. Details | |
| 5 | Isat: DC current at which the inductance drops the specified amount from its value without current. Details | |
| 6 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details | |
| 7 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current Derating curve |
| 8 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 10 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||
|
|
||