![]() ![]()
DO3308P Series
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. Added characters indicate tolerance, RoHS compliance, and packaging. (Old data sheet can be viewed here.) |
Photo
Pricing
Materials declaration
PDF data sheet
L vs Frequency
L vs Current
Current Derating
Core loss
Dimensions
Tape and reel specifications
SPICE
models
3D model
| DO3308P-472ML_ | 4.7 | 0.036 | 50 | 4.2 | 3.2 |
| DO3308P-682ML_ | 6.8 | 0.060 | 47 | 3.9 | 2.6 |
| DO3308P-103ML_ | 10 | 0.085 | 37 | 2.7 | 2.3 |
| DO3308P-153ML_ | 15 | 0.12 | 35 | 2.3 | 1.9 |
| DO3308P-223ML_ | 22 | 0.18 | 26 | 1.8 | 1.5 |
| DO3308P-333ML_ | 33 | 0.25 | 19 | 1.6 | 1.2 |
| DO3308P-473ML_ | 47 | 0.32 | 14 | 1.3 | 1.0 |
| DO3308P-683ML_ | 68 | 0.54 | 12 | 1.1 | 0.9 |
| DO3308P-104ML_ | 100 | 0.69 | 11 | 0.87 | 0.73 |
| DO3308P-154ML_ | 150 | 0.94 | 9.0 | 0.74 | 0.62 |
| DO3308P-224ML_ | 220 | 1.60 | 6.0 | 0.56 | 0.51 |
| DO3308P-334ML_ | 330 | 2.15 | 5.5 | 0.50 | 0.40 |
| DO3308P-474ML_ | 470 | 3.30 | 4.5 | 0.40 | 0.33 |
| DO3308P-684ML_ | 680 | 4.40 | 3.5 | 0.33 | 0.28 |
| DO3308P-105ML_ | 1000 | 7.00 | 2.5 | 0.29 | 0.23 |
|
|
|
|
|
|
|
|
|
||
| 1 | When ordering, please specify termination and packaging codes: e.g. DO3308P-105MLD | |
| Termination: |
L = Gold over nickel over phos-bronze Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| Packaging: |
D = 13" reel, machine-ready EIA-481 embossed plastic tape (1000 per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance tested at 100 kHz, 0.1 Vrms. | |
| 3 | Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details | |
| 4 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details | |
| 5 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current Derating curve |
| 6 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 7 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 8 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||