Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Data Line EMI Filters

  • Current-compensated ring core double chokes
  • Miniature footprint; less than 5 mm tall
  • Exceptional common mode noise attenuation
  • 250 Vrms, one minute isolation (hipot) between windings

SPECIFICATIONS


Part number1
Click to get parts
Common mode
peak impedance
(kOhms)
Cutoff
frequency2
(MHz)
Inductance (mH)3 Test
freq.
(kHz)
Irms4
(mA)
DCR
max5
(Ohms)
Leakage
L max
(µH)
min nom
DFT7160-513SL_ 3.97 @ 69 MHz 25 0.0357 0.051 100 700 0.300 1.69
DFT7160-513BL_ 4.00 @ 55 MHz 570 0.0357 0.051 100 700 0.300 0.091
DFT7160-474BL_ 2.42 @ 7.5 MHz 410 0.329 0.47 100 1000 0.210 0.085
DFT7160-105BL_ 3.12 @ 6.0 MHz 420 0.700 1.0 10 900 0.210 0.104
DFT7160-225BL_ 6.66 @4.7 MHz 670 1.54 2.2 10 600 0.500 0.156
DFT7160-475BL_ 13.47 @ 3.0 MHz 440 3.29 4.7 10 500 0.600 0.260
1 When ordering, please specify packaging codes: e.g. DFT7160-475BLC
  Packaging: C = 7" reel, machine-ready 
EIA-481 embossed plastic tape (250 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (1000 per full reel).
2 Frequency at which the differential mode attenuation equals 3 dB
3 Inductance measured at test frequency using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture
4 Irms: Current that causes a 20°C temperature rise from 25°C ambient.
5 DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
6 Ambient temperature range: −40°C to +85°C
7 Storage temperature range: Component: −40°C to +105°C
Packaging trays or tubes: −40°C to +80°C
8 Maximum part temperature: +125°C (ambient + temp rise);
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: September 14, 2017