
SMT PoE Transformer
for NSC LM5071 and LM5072
- Developed for National Semiconductor LM5071 and LM5072
PD Controllers
- Specified in NSC application note AN-1430
- Designed to operate in continuous mode at 250
kHz with input voltage of 14 – 50 V
- Can accept 12 V input from auxiliary sources.
- Dual secondaries, separate aux and gate windings
- Industry standard EP13 surface mount package
- 2000 Vrms isolation from primary and
aux to secondaries
- Coilcraft's DA2383-AL and FA2519-AL are also specified by NSC for LM5071 and LM5072
- The FA2677-AL is specified by NSC for LM5072
- RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations
Photo Pricing
Materials declaration
PDF data sheet
SPECIFICATIONS
Dimensions Schematic
Tape and reel specifications
 |
|
DA2257-AL_ |
35.0 |
30.0 |
0.225 |
(aux) |
0.95 |
2 : 1 |
(pri : aux) |
2.7 |
10 V, 0.05 A (aux) |
|
|
|
|
0.138 |
(gate) |
|
3.6 : 1 |
(pri : gate) |
|
5.5 V, 0.05 A (gate) |
|
|
|
|
0.010 |
(sec 1) |
|
6 : 1 |
(pri : sec 1) |
|
3.3 V, 2.0 A (sec 1) |
|
|
|
|
0.018 |
(sec 2) |
|
3.6 : 1 |
(pri : sec 2) |
|
5.0 V, 1.0 A (sec 2) |
|
|
|
|
0.062 |
(pri) |
|
|
|
|
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| 1 |
When
ordering, please specify packaging code: e.g. DA2257-ALD |
|
Packaging: |
D = 13" reel, machine-ready
EIA-481 embossed plastic tape (175 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter
D instead. |
| 2 |
Inductance is for the primary, measured at
250 kHz, 0.2 Vrms, 0 Adc |
| 3 |
Ipk
is peak primary current drawn at minimum input voltage. |
| 4 |
Leakage inductance measured on the primary winding with all secondary pins shorted. |
| 5 |
Ambient temperature range: |
–40°C to +85°C |
| 6 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 7 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 8 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
|
|
|