Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Flyback Transformers for MPS
Flyback Reference Design

  • Developed for Monolithic Power Systems MP8007 Flyback Reference Design for IEEE802.3af compliant PoE applications.
  • Operates in continuous conduction mode with 36 – 57 V input.
  • 1500 Vrms, 5 mA, one minute isolation (hipot) between primary and auxiliary to secondary.
  • RoHS-compliant. 260°C compatible. RoHS tin-silver-copper (95.5/3.8/0.7) over tin over
    nickel over phos bronze terminations.

SPECIFICATIONS


Part number1
Click to get parts
Power
(W)
Inductance
at 0 A2
±10% (µH)
DCR max (Ohms)4 Leakage
L max3
(µH)
Turns ratio
 pri : aux : sec 
Ipk6
(A)
Output7
pri  aux  sec
CX9628-AL_ 12 43.7 0.095 0.094 0.009 1.0 1 : 0.25 : 0.20 2.0 5 V, 2.5 A
CX9629-AL_ 12 42.9 0.10 0.10 0.02 1.0 1 : 0.25 : 0.45 2.0 12 V, 1.0 A
CX9649-AL_ 12 45.3 0.10 0.10 0.09 1.0 1 : 0.25 : 0.90 2.0 24 V, 0.5 A
1 When ordering, please specify packaging code: e.g. CX9649-ALD
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (175 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for the primary, measured at 100 kHz, 1.0 Vrms, 0 Adc
3 DCR for the secondary is with the windings connected in parallel, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 Leakage inductance is for the primary and is measured with the secondary shorted.
5 Turns ratio is with the secondary windings connected in parallel.
6 Peak primary current drawn at minimum input voltage.
7 Output is with the secondary windings connected in parallel.
8 Ambient temperature range: −40°C to +85°C
9 Storage temperature range: Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
10 Maximum part temperature: +85°C
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 12, 2017