Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SMT Gate Drive Transformer for LTC
DC1739B-C Active Clamp Converter

  • Developed for Linear Technology DC1739B-C Active Clamp forward Converter
  • Requires only 1.1 sq cm of board space; only 3 mm high
  • 1500 Vrms, one minute isolation from primary to secondary
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click to get parts
Turns
ratio
Primary
inductance2
±25% (µH)
Leakage
inductance3
max (µH)
DCR max (Ohms)4 Volt-time
product
(V-µsec)
Primary Secondary
CV9052-AL_ 1.25 : 1 931.5 0.90 1.03 0.85 20
1 When ordering, please specify packaging code: e.g. CV9052-ALC
Packaging: C = 7" machine ready reel.
EIA-481 embossed plastic tape (500 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D= 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only (1200 parts per full reel).
2 Inductance tested between pins 1 and 3 at 100 kHz, 0.05 Vrms, 0 Adc
3 Leakage inductance is for the primary, measured at 100 kHz, 0.05 Vrms, 0 Adc with the secondary windings shorted.
4 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Ambient temperature range: −40°C to +85°C
6 Storage temperature range: Component: −40°C to +105°C
Tape and reel packaging: −40°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 13, 2017