Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

CST4835 Series SMT
Current Sense Transformers

  • Senses current up to 7 Amps
  • For use between 11 kHz to 1 MHz
  • 500 Vrms, one minute isolation (hipot) winding to winding
  • 9 turns ratios to meet variety of requirements
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • RoHS-compliant, halogen free. 260°C compatible. Silver over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click for samples
Turns (N)
pri : sec
L
min2
(µH)
Primary DCR3
(Ohms)
Secondary
DCR max
(Ohms)
Freq
range
(kHz)
Volt‑time
product4
(Vµsec)
Sensed
current5
Iin (A)
Terminating
resistance6
RT (Ohms)
Typ Max
CST4835-020E_ 1 : 20 33 0.002 0.003 0.35 83 – 1000 6.0 7 2.9
CST4835-030E_ 1 : 30 74 0.002 0.003 0.90 56 – 1000 9.0 7 4.3
CST4835-040E_ 1 : 40 132 0.002 0.003 1.60 42 – 1000 12.0 7 5.7
CST4835-050E_ 1 : 50 205 0.002 0.003 2.50 33 – 1000 15.0 7 7.1
CST4835-060E_ 1 : 60 295 0.002 0.003 3.60 28 – 1000 18.0 7 8.6
CST4835-070E_ 1 : 70 400 0.002 0.003 4.60 24 – 1000 21.0 7 10.0
CST4835-100E_ 1 : 100 820 0.002 0.003 9.50 17 – 1000 30.0 7 14.3
CST4835-125E_ 1 : 125 1280 0.002 0.003 13.0 13 – 1000 37.5 7 17.9
CST4835-150E_ 1 : 150 1800 0.002 0.003 21.0 11 – 1000 45.0 7 21.4
1 When ordering, please specify packaging code: e.g. CST4835-125EC
  Packaging C = 7" machine-ready reel
EIA−481 embossed plastic tape (500 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA−481 embossed plastic tape (2200 parts per full reel).
2 Inductance measured across secondary at 100 kHz, 0.1 Vrms, 0 Adc.
3 DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 Maximum volt-time product for the secondary, based on 2000 gauss.
5 Primary current of 7 A causes approximately 25°C temperature rise above 25°C ambient. Higher current causes a greater temperature rise (see Temperature Rise vs Current curve).
6 Terminating resistor value is based on 1 Volt output with 7 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
RT (Ohms) = Vout × Nsec / Iin.
7 Ambient temperature range: −40°C to +125°C
8 Maximum part temperature: +165°C (ambient + temp rise)
9 Storage temperature range: Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info..

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 26, 2016