Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Common Mode Line Chokes
High Inductance

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • Best possible combination of low cost and high inductance
  • Two series with a variety of current ratings and inductance values
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. Tin-silver over tin over copper terminations.
  • Samples of several values plus other chokes are available in Coilcraft Designer's Kit P402

SPECIFICATIONS – F55XX Series


F5585-AL 82.0 1/2 65 3.10
F5586-AL 34.0 3/4 100 1.30
F5587-AL 25.3 1 129 0.855
F5588-AL 15.8 1 1/4 170 0.540
F5589-AL 8.20 1 1/2 206 0.295
F5590-AL 6.55 2 230 0.215
F5591-AL 3.45 2 1/2 309 0.120
F5592-AL 1.75 3 420 0.070
F5593-AL 1.20 4 560 0.045
1 Inductance is minimum per winding, tested at 0.1 Vrms, 20 kHz.
2 SRF is minimum for each winding. Details
3 DCR is maximum per winding.
4 Ambient temperature range: –40°C to +85°C
5 Storage temperature range: Component: –40°C to +85°C
Packaging trays: –40°C to +80°C
6 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

SPECIFICATIONS – H70XX Series

H7010-AL 56.5 1 62 1.10
H7011-AL 34.8 1 1/4 96 0.720
H7012-AL 23.6 1 1/2 104 0.465
H7013-AL 19.8 2 128 0.350
H7014-AL 7.38 2 1/2 190 0.160
H7015-AL 5.36 3 220 0.115
H7016-AL 4.10 4 275 0.080
H7017-AL 2.09 5 370 0.045
H7018-AL 0.966 6 556 0.025
H7019-AL 0.753 8 640 0.017
1 Inductance is minimum per winding, tested at 0.1 Vrms, 20 kHz.
2 SRF is minimum for each winding. Details
3 DCR is maximum per winding.
4 Ambient temperature range: –40°C to +85°C
5 Storage temperature range: Component: –40°C to +85°C
Packaging trays: –40°C to +80°C
6 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011