Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

CM1394 Series
IEEE1394 Common Mode Choke

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.)

  • Designed for IEEE1394 and other twisted pair interfaces
  • Common- and differential mode filtering in a single device
  • Over 17 dB attenuation at 400 MHz
  • Shielded 1812 size that's ideal for auto insertion
  • Machine wound - less expensive than hand-wound toroid designs
  • Defense Supply Center CID A-A-59744
  • RoHS-compliant. 260°C compatible. Gold over nickel over moly-manganese terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Custom versions available

SPECIFICATIONS


CM1394L_ 0.22 0.105 1.5 9.04/0.19 13.66/0.94 17.75/1.79 17.11/2.09
1 When ordering, please specify termination and packaging codes: e.g. CM1394LC
  Termination: L = RoHS compliant gold over nickel over moly-manganese
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
  Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape (600 parts per full reel).
B = Less than full reel
In tape but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
2 Inductance tested at 100 kHz.
3 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
4 Ambient temperature range: –40°C to +85°C
5 Storage temperature range: Component: –40°C to +85°C
Packaging: –40°C to +80°C
6 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
7 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2009, Coilcraft, Inc.   Privacy policy
Updated: June 03, 2009