![]()
FL Series
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| New RoHS part numbers are shown. Lead was removed from terminations. The second to the last character is now L to indicate RoHS compliance. (View old data sheet.) |
| FL3209 parts have been improved. The new FL3209-5L and FL3209-6L are electrically equivalent to the FL3209-1L, FL3209-2L, FL3209-3L and FL3209-4L, and have an improved physical design. We will continue to support existing customers of the superseded parts. (View data sheet with superseded parts.) |
Photo
Pricing
FL2015 FL3209
FL2810
PDF data sheet
Tape and reel specifications
Package 1
Package 4
Package 5
| Package 1 | Schematic A | Schematic B | |
|
|
|
|
|
| Royer topology | Royer topology | ||
| Isolation: | Pri to sec: 1500 Vrms8 Pri to fb: 500 Vrms |
Isolation: Pri to fb: 500 Vrms8 Primary not isolated from secondary. |
|
![]() |
|||||||||||||
| FL2015-1L_ | B | 1 : 67 | 1 : 0.19 | 6.0 | 43 | 0.005 | 22 | 1600 | 25.0 | 2000 | 0.220 | 285 | 0.01 |
| FL2015-2L_ | A | 1 : 67 | 1 : 0.19 | 6.0 | 43 | 0.005 | 23 | 1600 | 29.0 | 2000 | 0.220 | 285 | 0.01 |
| FL2015-3L_ | A | 1 : 100 | 1 : 0.25 | 6.0 | 19 | 0.005 | 16 | 1600 | 20.0 | 2000 | 0.190 | 285 | 0.01 |
| FL2015-4L_ | A | 1 : 50 | 1 : 0.14 | 6.0 | 44 | 0.007 | 32 | 1600 | 40.0 | 2000 | 0.220 | 165 | 0.01 |
| FL2015-5L_ | A | 1 : 125 | 1 : 0.38 | 6.0 | 20 | 0.007 | 12 | 1600 | 16.0 | 2000 | 0.160 | 330 | 0.01 |
| FL2015-6L_ | B | 1 : 67 | 1 : 0.19 | 6.0 | 48 | 0.011 | 23 | 1600 | 29.0 | 2000 | 0.160 | 176 | 0.01 |
| FL2015-7L_ | A | 1 : 67 | 1 : 0.19 | 6.0 | 50 | 0.011 | 23 | 1600 | 29.0 | 2000 | 0.160 | 176 | 0.01 |
| FL2015-8L_ | A | 1 : 86 | 1 : 0.21 | 6.0 | 31 | 0.011 | 18 | 1600 | 23.0 | 2000 | 0.132 | 176 | 0.01 |
| FL2015-9L_ | A | 1 : 100 | 1 : 0.25 | 6.0 | 22 | 0.011 | 16 | 1600 | 20.0 | 2000 | 0.132 | 176 | 0.01 |
| FL2015-10L_ | A | 1 : 93 | 1 : 0.25 | 4.5 | 40 | 0.011 | 17 | 1600 | 21.0 | 2000 | 0.175 | 675 | 0.05 |
| Package 4 | Schematic C | ||
Package details
|
![]() |
||
| Flyback topology | |||
| Isolation: | Pri to sec: 1500 Vrms8 | ||
![]() | |||||||||||||
| FL2810-1L_ | C | 1 : 100 | 4.5 | 35 | 0.007 | 15 | 1500 | 16.5 | 1650 | 0.220 | 500 | — | |
| Package 5 | Schematic C | Schematic D | ||
Package details
|
![]() |
![]() |
||
| Flyback topology | Royer topology | |||
| Isolation: | Pri to sec: 500 Vrms8 | Isolation: | Pri to sec: 500 Vrms8 Pri to fb: 500 Vrms |
|
![]() |
|||||||||||||
| FL3209-5L_ | C | 1 : 100 | — | 3.5 | 48 | 0.005 | 16 | 1600 | 20.0 | 2000 | 0.350 | 362 | — |
| FL3209-6L_ | D | 1 : 93 | 1 : 0.17 | 3.5 | 40 | 0.005 | 17 | 1600 | 21.0 | 2000 | 0.350 | 800 | 0.08 |
| 1 | When ordering, please specify packaging code: e.g. FL2810-1LD | |
| Packaging: |
D = 13″ machine ready reel. EIA-481 embossed plastic tape. Package 1: 400 parts per full reel. Package 4: 800 parts per full reel. Package 5: 1000 parts per full reel. B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance is measured across both halves of the primary. | |
| 3 | Vrms = continuous voltage. | |
| 4 | Vinst = instantaneous voltage at startup. | |
| 5 | Ambient temperature range: | –40°C to +85°C |
| 6 | Storage temperature range: | Component: –40°C to +85°C T&R packaging: –40°C to +80°C |
| 7 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 8 | Windings to core isolation is 1500 Vrms for all parts. Isolation is tested for one minute. For Schematic B, primary is not isolated from the secondary. |
|
| 9 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||