Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Power Factor Controller Coils for ON Semiconductor NCP1653

  • Specified by ON Semiconductor in Application Note AND8185/D
  • C1061-AL operates in 150 Watt applications
  • C1062-BL operates in 300 Watt applications
  • RoHS-compliant  260°C compatible. Tin over nickel over phos bronze terminations.

Photo    Pricing    Materials declaration C1061-AL C1062-BL   PDF data sheet


SPECIFICATIONS


C1061-AL 150 W 450 405 4.5 0.166 1.4 3.80
C1062-BL 300 W 570 540 6.0 0.266 1.0 3.55
1 Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 42854A impedance analyzer.
2 DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture.
3 Irms: Current that causes a 40°C temperature rise above 25°C ambient. Details
4 Ambient temperature range: –40°C to +125°C
5 Storage temperature range: Component: –40°C to +125°C
T&R packaging: –40°C to +80°C
6 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011