|
2 |
Inductance is for the primary, measured at
250 kHz, 0.3 Vrms, 0 Adc |
|
3 |
Ipk: Peak primary current
drawn at minimum input voltage. |
|
4 |
DCR is for both windings of the secondary
connected in parallel. |
|
5 |
Leakage inductance
is for the primary winding with the secondary winding shorted. |
|
6 |
Output is with the the secondary windings connected in parallel. Bias winding output is 15 V, 0.2 A. |
| 7 |
Ambient temperature range: |
–40°C to +125°C |
| 8 |
Storage temperature range: |
Component: –40°C to +125°C
Packaging: –55°C to +80°C |
| 9 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 10 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
|
|