
Planar Transformer
For Maxim MAX5069A
| New RoHS part numbers are shown.
Lead was removed from internal parts. The next to the last character is
an L to indicate
RoHS compliance.
(View old data sheet.)
|
- Developed for Maxim MAX5069A PWM Controller
- For push-pull, half-bridge and full-bridge topologies
- Ideal for use in high-current power supply applications
- 1500 Vrms isolation - primary to secondary windings
- RoHS-compliant. 260°C compatible. Matte tin over nickel over brass terminations.
- Designed using Coilcraft Planar Prototyping Kit C356.
Photo Pricing
Materials declaration
PDF data sheet
SPECIFICATIONS
Dimensions Schematic
Tape and reel specifications
 |
|
B0860-CL_ |
180 |
36 – 72 |
12 |
15 |
187.0 |
0.25 |
Pri: 38.0
Sec: 4.0
Aux: 120.0 |
1 : 0.4 |
1 : 0.3 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| 1 |
When ordering, please
specify packaging code: e.g. B0860-CLD |
| |
Packaging: |
D = 13"
machine-ready reel
EIA 481 embossed plastic tape (200 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25
charge), use code letter D instead. |
| 2 |
Inductance measured
on an Agilent/HP 4284 between pins 2 and 4 at 250 kHz, 0.1 Vrms, 0 Adc |
| 3 |
Leakage
inductance measure between pins 2 and 4 at 250 kHz, 0.1 Vrms, 0 Adc with
pins 6, 8 and 10 shorted. |
| 4 |
Turns ratio is with
the primary windings and the secondary windings connected in series. |
| 5 |
Ambient temperature range: |
–40°C to +85°C |
| 6 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 7 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 8 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
|