Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Inductor Finder

  Use this form to find the Coilcraft inductors best suited to your requirements.
  Please use a period for decimals: 1.25 not 1,25

Required Information   Optional Information
Mounting SM Leaded Either   Current min Amps mAmps
Operating freq. MHz kHz   DCR max Ohms mOhms
Inductance ±10% µH nH   SRF min MHz GHz
                 
  Length max inches mm
        Width max inches mm
        Height max inches mm

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2009, Coilcraft, Inc.   Privacy policy
Updated: May 18, 2009