Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Coupled Power Inductors
PFD2015 Series

  • Smallest coupled shielded power inductor – 2.2 × 1.45 mm footprint, 1.5 mm high
  • Designed for Flyback, SEPIC, Ćuk, Zeta and other applications such as  common mode chokes and wideband transformers
  • See Selecting inductors for SEPIC
  • 250 Vrms, one minute interwinding isolation
  • Excellent coupling coefficient: K = 0.97
  • RoHS-compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations

SPECIFICATIONS


 For Flyback Applications
Part number1
Click for samples
Inductance
at 0 A2
±20% (µH)
Inductance
at Ipk3
±20% (µH)
DCR max4
(Ohms)
Leakage
L typ5
(µH)
Turns ratio Ipk3
(A)
PFD2015-102ME_ 1.0 0.70 0.165 0.065 1 : 1 1.30
PFD2015-122ME_ 1.2 0.84 0.175 0.071 1 : 1 1.20
PFD2015-182ME_ 1.8 1.26 0.294 0.110 1 : 1 1.00
PFD2015-272ME_ 2.7 1.89 0.477 0.162 1 : 1 0.88
PFD2015-332ME_ 3.3 2.37 0.670 0.200 1 : 1 0.77
PFD2015-472ME_ 4.7 3.29 1.00 0.285 1 : 1 0.60
PFD2015-682ME_ 6.8 1.76 1.75 0.415 1 : 1 0.47
PFD2015-822ME_ 8.2 5.74 2.50 0.500 1 : 1 0.42
PFD2015-103ME_ 10 7.00 3.40 0.590 1 : 1 0.37
1 When ordering, please specify packaging code: e.g. PFD2015-103MEC
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
3 Peak primary current drawn at minimum input voltage.
4 DCR is for each winding.  DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Leakage inductance is for L1 and is measured with L2 shorted.
6 Ambient temperature range: −40°C to +85°C with Ipk current.
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +125°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
 For SEPIC Applications
Part number1
Click for samples
Inductance2
±20% (µH)
DCR
max3
(Ohms)
SRF
typ4
(MHz)
Coupling
coefficient
typ
Leakage
L typ5
(µH)
Isat (A)6 Irms (A)
10%
drop
20%
drop
30%
drop
both
windings7
one
winding8
PFD2015-102ME_ 1.0 0.165 380 0.97 0.065 0.85 1.10 1.30 0.800 1.13
PFD2015-122ME_ 1.2 0.175 310 0.97 0.071 0.80 1.05 1.20 0.750 1.06
PFD2015-182ME_ 1.8 0.294 265 0.97 0.110 0.70 0.85 1.00 0.490 0.690
PFD2015-272ME_ 2.7 0.477 220 0.97 0.162 0.65 0.82 0.88 0.410 0.580
PFD2015-332ME_ 3.3 0.670 180 0.97 0.200 0.57 0.71 0.77 0.370 0.525
PFD2015-472ME_ 4.7 1.00 160 0.97 0.285 0.44 0.55 0.60 0.260 0.370
PFD2015-682ME_ 6.8 1.75 130 0.97 0.415 0.37 0.42 0.47 0.187 0.265
PFD2015-822ME_ 8.2 2.50 125 0.97 0.500 0.35 0.38 0.42 0.150 0.210
PFD2015-103ME_ 10 3.40 110 0.97 0.590 0.30 0.34 0.37 0.130 0.185
1 When ordering, please specify packaging code: e.g. PFD2015-103MEC
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value
3 DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value.  DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
5 Leakage inductance is for L1 and is measured with L2 shorted.
6 Isat: DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
7 Irms, both windings: Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. Determine temperature rise.
8 Irms, one winding: Maximum current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
Determine temperature rise.
9 Ambient temperature range: −40°C to +85°C with Irms current.
10 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
11 Maximum part temperature: +125°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: October 05, 2015