Upcoming Events

TI Tech Days      

Novi, MI 
September 28, 2017   
info

EuMW      

Nuremberg, Germany 
October 10-12, 2017
info

TI Tech Days      

Minneapolis, MN 
October 24, 2017
info

  Customer Comments

Design Support Tools

Power Magnetics

RF Magnetics

High Temp / AEC-Q200 Products

EMI / RFI Chokes

Broadband Magnetics

Critical Products



Other Coilcraft web sites


Coilcraft China


Privacy policy
Send comments and suggestions to webmaster@coilcraft.com
Copyright 2017, Coilcraft, Inc.
 

NEW! Power Inductor Finder Tools!

Watch Now!

Learn more about our suite of Power Inductor Selection Tools
in this Free Webinar!


This webinar features an overview of Coilcraft's full suite of power inductor selection tools and an in-depth look at how they provide you with more performance data than ever before, helping you select
the perfect inductor for your power
converter designs.

Low loss power inductors are optimized for switching frequencies up to 5+ MHz


XEL40xx Series power inductors offer extremely low DCR (as low as 2.5 mOhms) and ultra-low AC losses for the highest efficiency across a range of frequencies (2 to 5+ MHz). They are available with inductance values as low as 92 nH and current ratings up to 28.5 Amps and measure just 4.0 mm square with maximum heights as low as 1.2 mm, making them ideal for IoT and portable device applications.


 

 

Chip inductors offer the highest L and lowest DCR of any 0402-sized RF choke

The 0402DF Series is offered in 25 inductance values ranging from 20 to 3300 nH, with the lowest DC resistance currently available in a 0402 package. Ideal for RF choke and filtering applications in mobile devices and cellular infrastructure equipment.

High current, high frequency power inductors

SLR1070 Series power inductors offer current ratings up to 86 Amps and an inductance range from 120 to 300nH for high frequency applications. They also provide tight DCR tolerance for inductor-DCR-based current sensing circuits.

Thin. Thinner. Thinnest.
Pick from 100s of power inductors under 1.2 mm

Trying to pack the highest performance into the tiniest space? Coilcraft offers a growing number of ultrathin shielded inductors.

≤ 1.2 mm    ≤ 1.1 mm    ≤ 1.0 mm
≤ 0.8 mm    ≤ 0.6 mm    ≤ 0.5 mm