
4308RV Series
RFID Transponder Coils
| New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L
to indicate RoHS compliance. (Old data sheet can be viewed
here.) |
- For RFID applications at 125kHz
- Low profile and extended length allow longer read ranges and
higher Q
- Encapsulated top ensures reliable pick and place operations
- Core and encapsulation rated for 125°C
or 5315TC.- RoHS Compliant. 260°C compatible.
Silver-palladium-platinum-glass frit terminations.
- COTS Plus tin-silver-copper and tin-lead terminations available
- Samples of all values are available in
Coilcraft Designer's Kit C383
Photo
Pricing Materials declaration
PDF data sheet
SPECIFICATIONS
Q versus
Frequency
L versus Frequency
Dimensions
Tape and reel specifications
Qualification standards
 |
|
4308RV-374X_L_ |
0.37 |
5,2 |
26 |
22 / 55.9 |
9.82 |
4380 |
6.5 |
1800 |
Orn Vio Yel |
|
4308RV-404X_L_ |
0.40 |
5,2 |
26 |
23 / 58.4 |
10.38 |
4050 |
7.1 |
5000 |
Yel Blk Yel |
|
4308RV-704X_L_ |
0.70 |
5,2 |
20 |
25 / 63.5 |
13.96 |
2320 |
19 |
6600 |
Vio Blk Yel |
|
4308RV-904X_L_ |
0.90 |
5,2 |
22 |
26 / 66.0 |
16.06 |
1800 |
21 |
4800 |
Wht Blk Yel |
|
4308RV-115X_L_
| 1.08 |
5,2 |
24 |
30 / 76.2 |
17.78 |
1500 |
24 |
4300 |
Brn Brn Grn |
|
4308RV-205X_L_
| 1.97 |
5,2 |
28 |
34 / 86.4 |
24.90 |
823 |
31 |
1750 |
Red Blk Grn |
|
4308RV-245X_L_
| 2.38 |
5,2 |
30 |
37 / 94.0 |
28.21 |
681 |
34 |
1700 |
Red Yel Grn |
|
4308RV-295X_L_
| 2.89 |
5,2 |
30 |
37 / 94.0 |
32.12 |
561 |
42 |
1900 |
Red Wht Grn |
|
4308RV-335X_L_
| 3.30 |
5,2 |
30 |
38 / 96.5 |
34.96 |
491 |
48 |
1425 |
Orn Orn Grn |
|
4308RV-415X_L_
| 4.15 |
5,2 |
27 |
39 / 99.1 |
41.35 |
391 |
70 |
1620 |
Yel Brn Grn |
|
4308RV-495X_L_
| 4.90 |
5,2 |
26 |
38 / 96.5 |
47.17 |
331 |
93 |
1150 |
Yel Wht Grn |
|
4308RV-685X_L_
| 6.80 |
5,2 |
28 |
41 / 104.1 |
61.71 |
238 |
110 |
1080 |
Blu Gry Grn |
|
4308RV-715X_L_
| 7.10 |
5,2 |
27 |
42 / 106.7 |
65.60 |
228 |
114 |
1050 |
Vio Brn Grn |
|
4308RV-725X_L_
| 7.20 |
5,2 |
28 |
40 / 101.6 |
66.67 |
225 |
114 |
965 |
Vio Red Grn |
|
4308RV-815X_L_
| 8.10 |
5,2 |
28 |
42 / 106.7 |
75.08 |
200 |
125 |
960 |
Gry Brn Grn |
|
4308RV-905X_L_
| 9.00 |
5,2 |
30 |
40 / 101.6 |
84.64 |
180 |
125 |
725 |
Wht Blk Grn |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| 1 |
When ordering, please
specify tolerance, termination and packaging codes: e.g. 4308RV-905XGLD |
| |
Tolerance: |
G = 2%,
J = 5% (Table above shows stock
tolerances in bold.) |
|
|
Termination: |
L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37). |
| |
Packaging: |
D =
13" machine-ready reel
EIA-481 embossed plastic tape (3000 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge),
use code letter D instead. |
|
2 |
Inductance and
Q measured using Agilent/HP 4192A impedance analyzer. |
|
3 |
Tolerances in bold
are stocked for immediate shipment. |
|
4 |
Read
distance measured using the KEELOQ® Transponder Evaluation Kit part
number DM303005 from Microchip. Distance was recorded as the voltage
across the resonant circuit dropped below 10 mV. |
|
5 |
Sensitivity measured in accordance with Coilcraft application note
Measuring Sensitivity of Transponder
Coils. |
|
6 |
Matching capacitor
value required for parallel resonant circuit operating at 125 kHz. |
|
7 |
DCR measured on
micro-ohmmeter. |
|
8 |
SRF measured using Agilent/HP 8753D
network analyzer. Details |
| 9 |
Ambient temperature range: |
–40°C to +125°C |
| 10 |
Storage temperature range: |
Component: –40°C to +125°C
Packaging: –55°C to +80°C |
| 11 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 12 |
Electrical specifications at 25°C. |
|
13 |
Temperature
coefficient of inductance: +200 to +700 ppm/°C.
Details |
|
See Qualification Standards for environmental and
test data.
|
|
Refer to Application Notes
Transponder Coils in an RFID
System and Measuring Sensitivity of
Transponder Coils for additional information. |
|
Refer to Soldering Coilcraft Components before soldering. |
 |
|
|