Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

1812PS Series
Power Chip Inductors

New RoHS part numbers are shown. Cadmium was removed from terminations. The second to the last character is now L to indicate RoHS compliance. (View old data sheet.)
  • Magnetically shielded
  • Economical alternative to larger power inductors
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all 10% parts available in Coilcraft Designer's Kit C343

SPECIFICATIONS


1812PS-102_L_ 1.0 10,5 35 0.05 685 2.50 2.70
1812PS-122_L_ 1.2 10,5 38 0.06 460 2.00 2.60
1812PS-152_L_ 1.5 10,5 38 0.06 460 2.00 2.60
1812PS-222_L_ 2.2 10,5 38 0.07 270 1.70 2.40
1812PS-272_L_ 2.7 10,5 40 0.08 265 1.40 2.30
1812PS-332_L_ 3.3 10,5 40 0.09 225 1.40 2.30
1812PS-392_L_ 3.9 10,5 40 0.11 170 1.20 2.20
1812PS-472_L_ 4.7 10,5 40 0.11 165 1.15 2.10
1812PS-562_L_ 5.6 10,5 40 0.12 155 1.10 2.10
1812PS-682_L_ 6.8 10,5 40 0.13 140 1.00 1.90
1812PS-103_L_ 10 10,5 40 0.17 120 0.90 1.70
1812PS-153_L_ 15 10,5 40 0.26 100 0.70 1.45
1812PS-223_L_ 22 10,5 40 0.33 45 0.54 1.20
1812PS-333_L_ 33 10,5 40 0.40 30 0.46 1.10
1812PS-393_L_ 39 10,5 48 0.56 30 0.40 1.00
1812PS-473_L_ 47 10,5 50 0.87 28 0.35 0.80
1812PS-683_L_ 68 10,5 50 1.08 17 0.32 0.67
1812PS-823_L_ 82 10,5 55 1.25 17 0.28 0.65
1812PS-104_L_ 100 10,5 60 1.32 14 0.27 0.65
1812PS-124_L_ 120 10,5 60 1.45 12 0.23 0.60
1812PS-154_L_ 150 10,5 60 2.20 11 0.20 0.51
1812PS-224_L_ 220 10,5 60 2.65 7.0 0.17 0.47
1812PS-334_L_ 330 10,5 60 4.85 5.5 0.15 0.31
1812PS-474_L_ 470 10,5 50 5.85 4.0 0.12 0.31
1812PS-564_L_ 560 10,5 40 6.10 2.6 0.11 0.28
1812PS-684_L_ 680 10,5 40 6.60 2.3 0.10 0.28
1812PS-824_L_ 820 10,5 30 7.35 1.8 0.09 0.25
1812PS-105_L_ 1000 10,5 28 10.0 1.8 0.08 0.22
1 When ordering, please specify Tolerance, termination and packaging codes: e.g. 1812PS-105JLC
Tolerance: J = 5%, K = 10%  (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA RS-481 clear plastic tape (600 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA RS-481 clear plastic tape. Factory order only, not stocked (2200 parts per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms, using Coilcraft SMD-A fixture in Agilent/HP 4263B LCR meter or equivalent.
3 Tolerances in bold are stocked for immediate shipment
4 Q measured on an Agilent/HP 4291 with an Agilent/HP 16193 test fixture.
5 DCR measured on micro-ohmmeter and a Coilcraft CCF840 test fixture.
6 SRF measured using an Agilent/HP 8753D network analyzer and a SMD-D test fixture test fixture. Details
7 Isat: DC current at which the inductance drops 10% (typ.) from its value without current. Details
8 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
9 Ambient temperature range: –40°C to +105°C with Irms current.
+105°C to +145°C with derated current Derating curve
10 Storage temperature range: Component: –40°C to +145°C
Packaging: –55°C to +80°C
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
13 Temperature coefficient of inductance: +200 to +700 ppm/°C. Details
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: May 13, 2008