Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

1812LS Series
Ferrite Chip Inductors

New RoHS part numbers are shown. Cadmium was removed from terminations. The next to the last character is now L to indicate RoHS compliance. Also, 10% tolerance (K) is no longer offered. (View old data sheet.)
  • Inductance values from 12 µH to 1000 µH (tolerances as low as 5%)
  • Excellent current carrying capacity
  • Defense Supply Center CID A-A-59699
  • RoHS-compliant  260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C314

SPECIFICATIONS


1812LS-123XJL_ 12 5 2.5 42 85 2.0 310
1812LS-153XJL_ 15 5 2.5 42 70 2.5 290
1812LS-183XJL_ 18 5 2.5 45 52 2.8 270
1812LS-223XJL_ 22 5 2.5 45 58 3.2 260
1812LS-273XJL_ 27 5 2.5 45 46 3.6 240
1812LS-333XJL_ 33 5 2.5 45 40 4.0 230
1812LS-393XJL_ 39 5 2.5 45 30 4.5 210
1812LS-473XJL_ 47 5 2.5 42 24 5.0 200
1812LS-563XJL_ 56 5 2.5 42 20 5.5 190
1812LS-683XJL_ 68 5 2.5 40 16 6.0 180
1812LS-823XJL_ 82 5 2.5 40 13.5 7.0 170
1812LS-104XJL_ 100 5 2.5 40 12.0 8.0 150
1812LS-124XJL_ 120 5 0.79 33 14.5 11.5 135
1812LS-154XJL_ 150 5 0.79 36 11.3 13.0 125
1812LS-184XJL_ 180 5 0.79 36 9.3 14.2 120
1812LS-224XJL_ 220 5 0.79 38 7.6 16.2 115
1812LS-274XJL_ 270 5 0.79 38 8.3 20.5 105
1812LS-334XJL_ 330 5 0.79 38 7.0 22.5 100
1812LS-394XJL_ 390 5 0.79 38 5.2 24.5 90
1812LS-474XJL_ 470 5 0.79 38 4.4 26.5 85
1812LS-564XJL_ 560 5 0.79 33 2.8 28.5 75
1812LS-684XJL_ 680 5 0.79 33 2.3 38 60
1812LS-824XJL_ 820 5 0.79 30 2.1 41 55
1812LS-105XJL_ 1000 5 0.79 30 1.9 44 50
1 When ordering, please specify termination and packaging codes: e.g. 1812LS-105XJLC
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (600 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
2 Inductance at 2.5 MHz measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces. Inductance at 0.79 MHz measured using a Coilcraft SMD-B fixture in an Agilent/HP 4192A impedance analyzer with Coilcraft-provided correlation pieces.
3 Q read at test frequency directly on an Agilent/HP 4192A LF impedance analyzer and a Coilcraft SMD-B fixture using Coilcraft-provided correlation pieces.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
5 DCR measured on a Cambridge Technology Micro-ohmmeter.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
Because of their open construction, these parts will not saturate.
7 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +100°C with derated current. Derating curve
8 Storage temperature range: Component: –40°C to +100°C
T&R packaging: –40°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance (TCL): +200 to +700 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011