Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
   
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool
IC / Inductor Match Tool
Other Tools

1812CS (4532)
Ceramic Chip Inductors

New RoHS part numbers are shown. Cadmium was removed from terminations. The next to the last character is now L to indicate RoHS compliance. Also, 10% tolerance (K) is no longer offered. (View old data sheet.)
  • Inductance values from 1 µH to 33 µH
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for high self resonance up to 3 times higher than ferrite inductors
  • AEC-Q200 Grade 1 (-40°C to +125°C)
  • Defense Supply Center CID A-A-59740
  • Excellent current carrying capacity for their size
  • RoHS-compliant  260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values available in Coilcraft Designer's Kit C337

SPECIFICATIONS


1812CS-102XJL_ 1.0 @ 7.9 MHz 5 60 @ 50 MHz 310 1.2 480
1812CS-122XJL_ 1.2 @ 7.9 MHz 5 62 @ 50 MHz 230 1.2 480
1812CS-152X_L_ 1.5 @ 7.9 MHz 5,2 65 @ 50 MHz 210 1.6 430
1812CS-182XJL_ 1.8 @ 7.9 MHz 5 68 @ 50 MHz 190 2.0 380
1812CS-222X_L_ 2.2 @ 7.9 MHz 5,2 63 @ 50 MHz 170 2.2 340
1812CS-272X_L_ 2.7 @ 7.9 MHz 5,2 63 @ 50 MHz 160 3.2 300
1812CS-332X_L_ 3.3 @ 7.9 MHz 5,2 65 @ 50 MHz 145 3.8 270
1812CS-392X_L_ 3.9 @ 7.9 MHz 5,2 69 @ 50 MHz 130 5.0 240
1812CS-472XJL_ 4.7 @ 7.9 MHz 5 63 @ 50 MHz 115 5.4 230
1812CS-562XJL_ 5.6 @ 7.9 MHz 5 59 @ 50 MHz 100 5.7 220
1812CS-682XJL_ 6.8 @ 7.9 MHz 5 60 @ 50 MHz 90 6.6 210
1812CS-822X_L_ 8.2 @ 7.9 MHz 5,2 47 @ 50 MHz 80 7.0 200
1812CS-103XJL_ 10 @ 7.9 MHz 5 36 @ 50 MHz 70 7.7 190
1812CS-123XJL_ 12 @ 2.5 MHz 5 35 @ 10 MHz 60 8.7 180
1812CS-153X_L_ 15 @ 2.5 MHz 5,2 34 @ 10 MHz 50 9.6 170
1812CS-183XJL_ 18 @ 2.5 MHz 5 30 @ 10 MHz 45 10.5 160
1812CS-223X_L_ 22 @ 2.5 MHz 5,2 32 @ 10 MHz 40 11.5 155
1812CS-273XJL_ 27 @ 2.5 MHz 5 29 @ 10 MHz 30 12.5 150
1812CS-333X_L_ 33 @ 2.5 MHz 5,2 20 @ 10 MHz 20 13.5 145
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 1812CS-333XGLC
Tolerance: G = 2%, J = 5% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit.
E = Halogen free component. RoHS compliant silver-palladium-platinum-glass frit terminations.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (600 parts per full reel).
B = Less than full reel
In tape, but not machine-ready.  To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
2 Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured at 25°C on a Cambridge Technology Micro-ohmmeter and  a Coilcraft CCF859 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
7 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
8 Ambient temperature range: –40°C to +125°C with Irms current.
+125°C to +140°C with derated current. Derating curve
9 Storage temperature range: Component: –40°C to +140°C
Tape and reel packaging: –40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested with pure water or alcohol only. Other solvents.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: May 08, 2013