Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

Tunable Low Profile
RF Inductors 148 Series

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • 0.300" / 7,6 height is ideal for low profile applications
  • Windings are precision molded into plastic for mechanical and electrical stability
  • Threaded Carbonyl J core with a slotted socket
  • Extremely economical, even in small quantities
  • RoHS-compliant. Tin-silver over copper terminations.
  • Samples of all values are available in Coilcraft Designer's Kit M304
  • Tune with our handy 3-in-1 "TriTuner" tuning tool

SPECIFICATIONS


148-01J12L Brown 1 1/2 35 38 39 40 88 @ 50 MHz 3200
148-02J12L Red 2 1/2 44 46 52 58 96 @ 50 MHz 1560
148-03J12L Orange 3 1/2 56 60 73 86 106 @ 50 MHz 1200
148-04J12L Yellow 4 1/2 74 77 101 125 112 @ 50 MHz 980
148-05J12L Green 5 1/2 92 96 130 164 112 @ 50 MHz 820
148-06J12L Blue 6 1/2 114 120 170 220 112 @ 50 MHz 720
148-07J12L Violet 7 1/2 142 154 222 290 110 @ 50 MHz 620
148-08J12L Gray 8 1/2 168 176 262 346 106 @ 25 MHz 570
148-09J12L White 9 1/2 198 208 310 410 104 @ 25 MHz 490
148-10J12L Black 10 1/2 237 250 375 500 90 @ 25 MHz 450
148-11J12L Brown 11 1/2 276 290 435 580 84 @ 25 MHz 410
148-12J12L Red 12 1/2 315 338 500 666 66 @ 25 MHz 350
148-13J12L Orange 13 1/2 344 362 540 710 64 @ 25 MHz 320
1 To order fixed inductance parts without cores, eliminate the “J12”, e.g. 148-13L.
2 Inductance and Q readings taken on Agilent/HP 4342-A Q meter with 16 AWG tinned copper ½" long soldered along leads and bent at 90° ¼" down from standoffs
3 L min measured with core halfway out top of form. L max measured with core centered in the windings.
4 Inductance values at 50 MHz calculated from Cp readings. Inductance values at 25 MHz read at standard Q meter frequency (blue line).
5 Core material: Carbonyl J. Core length: 0.375/9,5
6 Ambient temperature range: –40°C to +85°C
7 Storage temperature range: Component: –40°C to +85°C
Packaging: –55°C to +80°C
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: April 30, 2008