![]()
1206USB
Series
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.) |
Photo
Pricing
Materials declaration
PDF data sheet
Attenuation
curves
Impedance curves
Dimensions
Schematic
Tape and reel specifications
![]() |
||||||||||
| 1206USB-371ML_ | 15 | 37 | 95 | 1.0 | 2.1 | 12.0 | 31 | 0.10 | 250 | 1000 |
| 1206USB-102ML_ | 30 | 100 | 200 | 1.5 | 4.2 | 19.0 | 66 | 0.14 | 250 | 850 |
| 1206USB-172ML_ | 55 | 170 | 345 | 2.3 | 6.8 | 26.0 | 107 | 0.18 | 250 | 700 |
| 1206USB-262ML_ | 85 | 265 | 545 | 3.0 | 9.7 | 31.0 | 161 | 0.22 | 250 | 600 |
| 1206USB-372ML_ | 125 | 370 | 775 | 4.7 | 12.0 | 33.0 | 226 | 0.26 | 250 | 600 |
| 1206USB-532ML_ | 170 | 530 | 1190 | 5.5 | 15.0 | 35.0 | 319 | 0.30 | 250 | 600 |
| 1206USB-672ML_ | 200 | 670 | 1500 | 7.3 | 16.5 | 33.0 | 412 | 0.34 | 250 | 500 |
| 1206USB-872ML_ | 265 | 870 | 2010 | 9.1 | 18.0 | 32.0 | 510 | 0.39 | 250 | 500 |
| 1206USB-113ML_ | 330 | 1100 | 2425 | 10.2 | 21.0 | 31.0 | 623 | 0.44 | 250 | 500 |
|
|
|
|
|
|
|
|
|
|
|
|
| 1 | When ordering, please specify termination and packaging codes: e.g. 1206USB-113MLC |
| Termination: | L = RoHS compliant silver-palladium-platinum-glass frit Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| Packaging: | C = 7"
machine-ready reel EIA-481 embossed plastic tape (2000 per full reel). B = Less than full reel In tape, not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" machine-ready reel EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel). |
| 2 | Inductance measured at 100 MHz, with windings connected in parallel, using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture. | |
| 3 | DCR is specified per winding. | |
| 4 | Irms: Current per winding that causes a 20°C temperature rise from 25°C ambient. Details | |
| 5 | Ambient temperature range: | –40°C to +85°C |
| 6 | Storage temperature range: | Component: –40°C to +85°C Packaging: –40°C to +80°C |
| 7 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 8 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||
|
|
||