Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

1008LS (2520)
Ferrite Chip Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.)
  • Inductance values from 1.0 µH to 100 µH (5% tolerance)
  • Higher Q and lower DCR than our 1008CS/HS Series
  • Ferrite construction for higher current carrying capacity
  • AEC-200 Grade 3 (-40°C to +85°C)
  • Defense Supply Center CID A-A-59698
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C336

SPECIFICATIONS


1008LS-102XJL_ 1.0 @ 7.9 MHz 5 48 @ 50 MHz 230 0.62 700
1008LS-122XJL_ 1.2 @ 7.9 MHz 5 48 @ 50 MHz 210 0.68 650
1008LS-152XJL_ 1.5 @ 7.9 MHz 5 41 @ 50 MHz 190 0.76 630
1008LS-182XJL_ 1.8 @ 7.9 MHz 5 39 @ 50 MHz 170 0.84 600
1008LS-222XJL_ 2.2 @ 7.9 MHz 5 34 @ 50 MHz 150 1.10 520
1008LS-272XJL_ 2.7 @ 7.9 MHz 5 34 @ 50 MHz 135 1.28 490
1008LS-332XJL_ 3.3 @ 7.9 MHz 5 32 @ 50 MHz 120 1.46 450
1008LS-392XJL_ 3.9 @ 7.9 MHz 5 32 @ 7.9 MHz 105 1.56 420
1008LS-432XJL_ 4.3 @ 7.9 MHz 5 30 @ 7.9 MHz 85 1.70 400
1008LS-472XJL_ 4.7 @ 7.9 MHz 5 31 @ 7.9 MHz 90 1.68 400
1008LS-502XJL_ 5.0 @ 7.9 MHz 5 25 @ 7.9 MHz 30 2.20 360
1008LS-562XJL_ 5.6 @ 7.9 MHz 5 31 @ 7.9 MHz 80 1.82 380
1008LS-622XJL_ 6.2 @ 7.9 MHz 5 32 @ 7.9 MHz 75 2.50 330
1008LS-682XJL_ 6.8 @ 7.9 MHz 5 31 @ 7.9 MHz 70 2.00 360
1008LS-822XJL_ 8.2 @ 7.9 MHz 5 37 @ 7.9 MHz 65 2.65 330
1008LS-912XJL_ 9.1 @ 7.9 MHz 5 37 @ 7.9 MHz 57 2.90 310
1008LS-103XJL_ 10 @ 7.9 MHz 5 37 @ 7.9 MHz 60 2.95 300
1008LS-123XJL_ 12 @ 2.5 MHz 5 28 @ 2.5 MHz 38 3.30 290
1008LS-153XJL_ 15 @ 2.5 MHz 5 34 @ 2.5 MHz 30 3.70 280
1008LS-183XJL_ 18 @ 2.5 MHz 5 28 @ 2.5 MHz 26 4.00 160
1008LS-223XJL_ 22 @ 2.5 MHz 5 20 @ 2.5 MHz 22 6.14 270
1008LS-273XJL_ 27 @ 2.5 MHz 5 24 @ 2.5 MHz 12 6.45 210
1008LS-333XJL_ 33 @ 2.5 MHz 5 22 @ 2.5 MHz 19 7.00 200
1008LS-393XJL_ 39 @ 2.5 MHz 5 33 @ 2.5 MHz 26 10.0 170
1008LS-473XJL_ 47 @ 2.5 MHz 5 20 @ 2.5 MHz 12 10.7 160
1008LS-563XJL_ 56 @ 2.5 MHz 5 20 @ 2.5 MHz 8.0 10.0 170
1008LS-683XJL_ 68 @ 0.79 MHz 5 14 @ 0.79 MHz 5.7 13.5 145
1008LS-104XJL_ 100 @ 0.79 MHz 5 13 @ 0.79 MHz 4.5 20.5 120
1 When ordering, please specify termination and packaging codes: e.g. 1008LS-103XJLC
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit.
E = Halogen free component. RoHS compliant silver-palladium-platinum-glass frit terminations.
Special order: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 per full reel).
B = Less than full reel
On tape, not machine ready. To have a leader and trailer added ($25 charge), use code C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 per full reel).
2 Inductance measured at 7.9 MHz using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
5 DCR measured on a Cambridge Technology Micro-ohmmeter.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Because of their open construction, these parts will not saturate. Details
7 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +100°C with derated current. Derating curve
8 Storage temperature range: Component: –40°C to +100°C
T&R packaging: –40°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance (TCL): +100 to +350 ppm/°C
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: January 19, 2012