Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

1008HT (2520)
Ceramic Chip Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.)
  • Our lowest profile 1008 chip inductors only 0.045" high!
  • Inductance values from 3.3 nH to 560 nH (tolerances as low as 1%)
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for highest possible self resonance (up to 7900 MHz)
  • Excellent current carrying capacity for their size
  • RoHS Compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Designer's Kit C322

SPECIFICATIONS


1008HT-3N3TJL_ 3.3 @ 250 MHz 5 65 @ 1500 MHz 7900 0.025 1000
1008HT-6N8TJL_ 6.8 @ 250 MHz 5 70 @ 1500 MHz 5500 0.050 1000
1008HT-7N2TJL_ 7.2 @ 250 MHz 5 70 @ 1500 MHz 4800 0.050 1000
1008HT-12NTJL_ 12 @ 250 MHz 5 55 @ 700 MHz 3800 0.065 1000
1008HT-15NTJL_ 15 @ 250 MHz 5 55 @ 700 MHz 2800 0.080 1000
1008HT-18NTJL_ 18 @ 250 MHz 5 55 @ 500 MHz 3000 0.090 1000
1008HT-22NTJL_ 22 @ 250 MHz 5 55 @ 500 MHz 2600 0.110 950
1008HT-27NT_L_ 27 @ 250 MHz 5,2 55 @ 500 MHz 2400 0.130 850
1008HT-33NT_L_ 33 @ 200 MHz 5,2 55 @ 350 MHz 2000 0.135 760
1008HT-39NT_L_ 39 @ 200 MHz 5,2 55 @ 350 MHz 1900 0.17 700
1008HT-47NT_L_ 47 @ 200 MHz 5,2,1 55 @ 350 MHz 1500 0.18 660
1008HT-56NT_L_ 56 @ 150 MHz 5,2,1 50 @ 300 MHz 1500 0.18 620
1008HT-68NT_L_ 68 @ 150 MHz 5,2,1 50 @ 300 MHz 1500 0.23 550
1008HT-82NT_L_ 82 @ 150 MHz 5,2,1 40 @ 250 MHz 1300 0.35 500
1008HT-R10T_L_ 100 @ 100 MHz 5,2,1 40 @ 250 MHz 1200 0.64 420
1008HT-R12T_L_ 120 @ 100 MHz 5,2,1 40 @ 200 MHz 1090 0.55 350
1008HT-R14T_L_ 140 @ 100 MHz 5,2,1 40 @ 200 MHz 1100 0.70 320
1008HT-R15T_L_ 150 @ 100 MHz 5,2,1 40 @ 200 MHz 960 0.75 300
1008HT-R18T_L_ 180 @ 50 MHz 5,2,1 40 @ 200 MHz 920 1.02 250
1008HT-R22T_L_ 220 @ 50 MHz 5,2,1 34 @ 100 MHz 750 1.15 250
1008HT-R24T_L_ 240 @ 50 MHz 5,2 32 @ 100 MHz 800 1.15 250
1008HT-R27T_L_ 270 @ 50 MHz 5,2 32 @ 100 MHz 770 1.25 250
1008HT-R33T_L_ 330 @ 25 MHz 5,2 32 @ 100 MHz 635 1.35 250
1008HT-R39T_L_ 390 @ 25 MHz 5,2 32 @ 100 MHz 555 1.45 250
1008HT-R47T_L_ 470 @ 25 MHz 5,2 32 @ 100 MHz 530 1.65 240
1008HT-R56T_L_ 560 @ 25 MHz 5,2 32 @ 100 MHz 485 1.90 240
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 1008HT-R56TGLC
Tolerance: F = 1%, G = 2%, J = 5% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
On reel but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF840 test fixture.
7 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
8 Ambient temperature range: –40°C to +125°C with Irms current.
+125°C to +140°C with derated current. Derating curve
9 Storage temperature range: Component: –40°C to +140°C
T&R packaging: –40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
 

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011