Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

RoHS Compliant

1008HS (2520)
Ceramic Chip Inductors

New RoHS part numbers are shown. Cadmium was removed from terminations. The next to the last character is now L to indicate RoHS compliance. Also, 20% and 10% tolerance are no longer offered. (View old data sheet.)

  • Inductance values from 10 nH to 1000 nH (tolerances as low as 1%)
  • Lower cost HS Series offers same performance as CS Series
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for highest possible self resonance (as high as 4100 MHz)
  • Excellent current carrying capacity for their size
  • RoHS-compliant  260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


1008HS-100TJL_ 10 @ 50 MHz 5 50 @ 500 MHz 4110 0.08 1000
1008HS-120TJL_ 12 @ 50 MHz 5 50 @ 500 MHz 3330 0.09 1000
1008HS-150TJL_ 15 @ 50 MHz 5 50 @ 500 MHz 2500 0.10 1000
1008HS-180TJL_ 18 @ 50 MHz 5 50 @ 350 MHz 2500 0.11 1000
1008HS-220TJL_ 22 @ 50 MHz 5 55 @ 350 MHz 2400 0.12 1000
1008HS-270T_L_ 27 @ 50 MHz 5,2 55 @ 350 MHz 1600 0.13 1000
1008HS-330T_L_ 33 @ 50 MHz 5,2 60 @ 350 MHz 1600 0.14 1000
1008HS-390T_L_ 39 @ 50 MHz 5,2 60 @ 350 MHz 1500 0.15 1000
1008HS-470T_L_ 47 @ 50 MHz 5,2,1 65 @ 350 MHz 1500 0.16 1000
1008HS-560T_L_ 56 @ 50 MHz 5,2,1 65 @ 350 MHz 1300 0.18 1000
1008HS-680T_L_ 68 @ 50 MHz 5,2,1 65 @ 350 MHz 1300 0.20 1000
1008HS-820T_L_ 82 @ 50 MHz 5,2,1 60 @ 350 MHz 1000 0.22 1000
1008HS-101T_L_ 100 @ 25 MHz 5,2,1 60 @ 350 MHz 1000 0.56 650
1008HS-121T_L_ 120 @ 25 MHz 5,2,1 60 @ 350 MHz 950 0.63 650
1008HS-151T_L_ 150 @ 25 MHz 5,2,1 45 @ 100 MHz 850 0.70 580
1008HS-181T_L_ 180 @ 25 MHz 5,2,1 45 @ 100 MHz 750 0.77 620
1008HS-221T_L_ 220 @ 25 MHz 5,2,1 45 @ 100 MHz 700 0.84 500
1008HS-271T_L_ 270 @ 25 MHz 5,2,1 45 @ 100 MHz 600 0.91 500
1008HS-331T_L_ 330 @ 25 MHz 5,2,1 45 @ 100 MHz 570 1.05 450
1008HS-391T_L_ 390 @ 25 MHz 5,2,1 45 @ 100 MHz 500 1.12 470
1008HS-471T_L_ 470 @ 25 MHz 5,2,1 45 @ 100 MHz 450 1.19 470
1008HS-561T_L_ 560 @ 25 MHz 5,2,1 45 @ 100 MHz 415 1.33 400
1008HS-621T_L_ 620 @ 25 MHz 5,2,1 45 @ 100 MHz 375 1.40 300
1008HS-681T_L_ 680 @ 25 MHz 5,2,1 45 @ 100 MHz 375 1.47 400
1008HS-751T_L_ 750 @ 25 MHz 5,2,1 45 @ 100 MHz 360 1.54 360
1008HS-821T_L_ 820 @ 25 MHz 5,2,1 45 @ 100 MHz 350 1.61 400
1008HS-911T_L_ 910 @ 25 MHz 5,2,1 35 @ 50 MHz 320 1.68 380
1008HS-102T_L_ 1000 @ 25 MHz 5,2 35 @ 50 MHz 290 1.75 375

1

When ordering, please specify tolerance, termination and packaging codes: e.g. 1008HS-102TGLC

Tolerance: F = 1%, G = 2%, J = 5% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF840 test fixture.
7 Irms: Current that causes a 15°C temperature rise from 25°C ambient.  Details
8 Ambient temperature range: –40°C to +125°C with Irms current.
+125°C to +140°C with derated current. Derating curve
9 Storage temperature range: Component: –40°C to +140°C
Packaging: –40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2009, Coilcraft, Inc.   Privacy policy
Updated: June 03, 2009