![]() ![]()
0603USB
Series
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.) |
Photo
Pricing
Materials declaration
PDF data sheet
Attenuation curves
Impedance curves
Dimensions
Schematic
![]() |
||||||||||
| 0603USB-251ML_ | 25 | 44 | 64 | 1.31 | 3.16 | 8.45 | 18 | 0.077 | 250 | 500 |
| 0603USB-601ML_ | 60 | 99 | 142 | 3.00 | 6.88 | 13.27 | 37 | 0.109 | 250 | 500 |
| 0603USB-951ML_ | 95 | 156 | 234 | 4.62 | 9.75 | 16.06 | 63 | 0.142 | 250 | 500 |
| 0603USB-142ML_ | 145 | 242 | 353 | 6.85 | 12.8 | 18.16 | 98 | 0.174 | 250 | 500 |
| 0603USB-222ML_ | 225 | 384 | 592 | 9.14 | 16.53 | 20.29 | 150 | 0.209 | 250 | 500 |
|
|
|
|
|
|
|
|
|
|
|
|
|
1 |
When ordering, please specify termination and packaging codes: e.g. 0603USB-222MLC |
| Termination: | L = RoHS compliant silver-palladium-platinum-glass frit Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| Packaging: | C = 7"
machine-ready reel EIA-481 embossed plastic tape (2000 per full reel). B = Less than full reel In tape, not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" machine-ready reel EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel). |
| 2 | Inductance measured at 100 MHz, with windings connected in parallel, using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture. | |
| 3 | DCR is specified per winding. | |
| 4 | Irms: Current per winding that causes a 20°C temperature rise from 25°C ambient. Details | |
| 5 | Ambient temperature range: | –40°C to +85°C |
| 6 | Storage temperature range: | Component: –40°C to +85°C Packaging: –55°C to +80°C |
| 7 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 8 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||
|
|
||