Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

0603HP (1608)
Ceramic Chip Inductors

  • Inductance values from 1.8 to 390 nH
  • Exceptionally high Q – up to 154 at 1.7 GHz!
  • SRF values as high as 16 GHz
  • Excellent current handling capability – up to 2100 mA
  • RoHS-compliant – 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples available in Designer's Kits C406A (1.8 27 nH) and C406B (30 390 nH)

SPECIFICATIONS


0603HP-1N8XJL_ 1.8 5 250 23 1.77 40 1.77 65 16.0 0.033 2100 Black
0603HP-2N2XJL_ 2.2 5 250 13 2.14 25 2.12 35 15.0 0.180 900 Yellow
0603HP-3N3X_L_ 3.3 5,2 250 32 3.28 67 3.32 104 9.60 0.024 1900 Blue
0603HP-3N6X_L_ 3.6 5,2 250 40 3.59 70 3.62 116 9.70 0.031 1900 Red
0603HP-3N9X_L_ 3.9 5,2 250 35 3.88 68 3.95 108 7.50 0.039 1600 Brown
0603HP-4N3X_L_ 4.3 5,2 250 30 4.29 58 4.31 91 7.50 0.080 1300 Orange
0603HP-4N7X_L_ 4.7 5,2 250 26 4.65 48 4.71 75 7.90 0.100 1100 Violet
0603HP-5N1X_L_ 5.1 5,2 250 40 5.08 84 5.12 140 8.90 0.036 1700 Green
0603HP-5N6X_L_ 5.6 5,2 250 48 5.60 87 5.73 145 6.60 0.036 1700 Black
0603HP-6N0X_L_ 6.0 5,2 250 49 5.92 94 6.12 154 6.00 0.036 1700 White
0603HP-6N8X_L_ 6.8 5,2 250 42 6.83 88 7.05 143 5.80 0.042 1400 Red
0603HP-7N2X_L_ 7.2 5,2 250 48 7.25 96 7.38 139 5.40 0.052 1400 Green
0603HP-7N5X_L_ 7.5 5,2 250 41 7.55 81 7.85 112 5.30 0.080 1300 Brown
0603HP-8N2X_L_ 8.2 5,2 250 46 8.21 96 8.39 148 5.90 0.054 1400 Orange
0603HP-8N7X_L_ 8.7 5,2 250 46 8.73 97 9.00 149 5.50 0.054 1400 Yellow
0603HP-9N1X_L_ 9.1 5,2 250 40 9.18 76 9.64 109 5.10 0.037 1400 Black
0603HP-9N5X_L_ 9.5 5,2 250 49 9.56 98 9.99 149 4.90 0.053 1400 Blue
0603HP-10NX_L_ 10 5,2 250 49 10.16 90 10.64 142 4.30 0.048 1400 Orange
0603HP-11NX_L_ 11 5,2 250 41 11.06 78 11.82 108 4.10 0.042 1400 Gray
0603HP-12NX_L_ 12 5,2 250 37 12.26 69 13.20 91 4.10 0.088 1100 Yellow
0603HP-15NX_L_ 15 5,2 250 48 15.41 83 17.20 124 3.60 0.078 1200 Green
0603HP-16NX_L_ 16 5,2 250 45 16.37 77 18.70 116 3.50 0.085 1100 White
0603HP-18NX_L_ 18 5,2 250 41 18.56 76 20.90 100 3.30 0.066 1200 Blue
0603HP-22NX_L_ 22 5,2 250 44 22.7 77 25.90 88 3.15 0.140 850 Violet
0603HP-23NX_L_ 23 5,2 250 40 24.0 69 29.53 80 3.00 0.150 850 Orange
0603HP-24NX_L_ 24 5,2 250 42 24.9 77 28.90 91 2.95 0.074 1100 Black
0603HP-27NX_L_ 27 5,2 250 44 28.4 74 34.00 84 2.80 0.150 780 Gray
0603HP-30NX_L_ 30 5,2 250 49 31.5 82 37.90 82 2.80 0.130 920 Brown
0603HP-33NX_L_ 33 5,2 250 45 34.9 76 42.90 80 2.70 0.170 680 White
0603HP-36NX_L_ 36 5,2 250 44 38.5 69 50.00 64 2.50 0.225 720 Red
0603HP-39NX_L_ 39 5,2 250 48 41.5 78 51.90 74 2.45 0.19 680 Black
0603HP-43NX_L_ 43 5,2 250 45 45.7 83 58.10 76 2.45 0.17 810 Orange
0603HP-47NX_L_ 47 5,2 200 47 50.6 77 66.90 72 2.30 0.24 680 Brown
0603HP-51NX_L_ 51 5,2 200 49 54.6 73 71.30 62 2.30 0.28 660 Blue
0603HP-56NX_L_ 56 5,2 200 50 60.3 74 79.90 56 2.20 0.30 610 Red
0603HP-68NX_L_ 68 5,2 200 46 75.5 73 113.3 49 2.0 0.33 600 Orange
0603HP-72NX_L_ 72 5,2 150 46 80.8 69 1.90 0.42 550 Yellow
0603HP-75NX_L_ 75 5,2 150 46 84.6 71 1.90 0.52 500 Violet
0603HP-82NX_L_ 82 5,2 150 45 94.0 62 1.80 0.46 510 Green
0603HP-91NX_L_ 91 5,2 150 45 103.0 64 1.65 0.58 440 White
0603HP-R10X_L_ 100 5,2 150 49 114.0 69 1.70 0.54 470 Blue
0603HP-R11X_L_ 110 5,2 150 47 126.2 63 1.60 0.58 440 Violet
0603HP-R12X_L_ 120 5,2 150 47 142.4 61 1.55 0.72 420 Gray
0603HP-R15X_L_ 150 5,2 150 47 188.8 57 1.35 0.82 390 White
0603HP-R18X_L_ 180 5,2 100 48 232.2 50 1.30 1.50 310 Black
0603HP-R20X_L_ 200 5,2 100 47 265.0 47 1.25 2.00 280 Green
0603HP-R21X_L_ 210 5,2 100 48 288.0 45 1.20 2.00 280 Gray
0603HP-R22X_L_ 220 5,2 100 47 315.0 41 1.10 2.00 280 Brown
0603HP-R25X_L_ 250 5,2 100 45 1.05 3.00 240 Violet
0603HP-R27X_L_ 270 5,2 100 46 1.05 2.25 260 Red
0603HP-R30X_L_ 300 5,2 100 47 0.99 2.80 220 Green
0603HP-R33X_L_ 330 5,2 100 46 0.93 3.60 180 Blue
0603HP-R36X_L_ 360 5,2 100 47 0.93 4.00 170 Gray
0603HP-R39X_L_ 390 5,2 100 47 0.88 4.00 170 Yellow
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 0603HP-R39XGLW
  Tolerance: G=2%, J=5%
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit.
E = Halogen free component. RoHS compliant silver-palladium-platinum-glass frit terminations.
Special order: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37).
Packaging: W = 7" machine-ready reel
EIA RS-481 punched paper tape (2000 per full reel).
U = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance tested at listed frequency using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Q measured using an Agilent/HP 16197 test fixture in an Agilent/HP 4291A impedance analyzer.
4 SRF measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture. Details
5 DCR measured on a micro-ohmmeter and Coilcraft CCF858 test fixture.
6 Irms: Average current for a 15°C rise from 25°C ambient. Details
7 Ambient temperature range: –40°C to +125°C with Irms current.
+125°C to +140°C with derated current Derating curve
8 Storage temperature range: Component: –40°C to +140°C
Tape and reel packaging: –40°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: January 17, 2012