Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
   
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool
IC / Inductor Match Tool
Other Tools

0603LS (1608) Series
Chip Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.)
  • Ferrite construction for higher current carrying capacity
  • Lowest DCR in an 0603 form factor
  • Inductance values from 47 nH to 22 µH
  • RoHS Compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • AEC-Q200 Grade 3 (-40°C to +85°C)
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all 5% values are available in Coilcraft Designer's Kit C347

SPECIFICATIONS


0603LS-47NX_L_ 47 @ 7.9 MHz 5,2 12 @ 7.9 MHz 1500 0.075 1.40 Black
0603LS-51NX_L_ 51@ 7.9 MHz 5,2 12 @ 7.9 MHz 1400 0.075 1.00 Violet
0603LS-72NX_L_ 72 @ 7.9 MHz 5,2 12 @ 7.9 MHz 1400 0.12 1.40 Brown
0603LS-101X_L_ 100 @ 7.9 MHz 5,2 12 @ 7.9 MHz 1150 0.13 1.40 Red
0603LS-121X_L_ 120 @ 7.9 MHz 5,2 12 @ 7.9 MHz 1100 0.15 1.40 Orange
0603LS-151X_L_ 150 @ 7.9 MHz 5,2 15 @ 7.9 MHz 1050 0.15 1.30 Yellow
0603LS-181X_L_ 180 @ 7.9 MHz 5,2 15 @ 7.9 MHz 950 0.15 1.30 Green
0603LS-241X_L_ 240 @ 7.9 MHz 5,2 15 @ 7.9 MHz 800 0.16 0.95 Violet
0603LS-271X_L_ 270 @ 7.9 MHz 5,2 15 @ 7.9 MHz 775 0.30 0.71 Gray
0603LS-331X_L_ 330 @ 7.9 MHz 5,2 15 @ 7.9 MHz 725 0.46 0.56 White
0603LS-391X_L_ 390 @ 7.9 MHz 5,2 15 @ 7.9 MHz 620 0.51 0.50 Black
0603LS-471X_L_ 470 @ 7.9 MHz 5,2 15 @ 7.9 MHz 540 0.62 0.42 Brown
0603LS-561X_L_ 560 @ 7.9 MHz 5,2 15 @ 7.9 MHz 525 0.44 0.55 Red
0603LS-681X_L_ 680 @ 7.9 MHz 5,2 15 @ 7.9 MHz 260 0.52 0.47 Orange
0603LS-781X_L_ 780 @ 7.9 MHz 5,2 15 @ 7.9 MHz 460 0.83 0.39 Yellow
0603LS-821X_L_ 820 @ 7.9 MHz 5,2 15 @ 7.9 MHz 410 0.69 0.40 Green
0603LS-102X_L_ 1000 @ 7.9 MHz 5,2 15 @ 7.9 MHz 190 0.81 0.40 Blue
0603LS-122X_L_ 1200 @ 7.9 MHz 5,2 15 @ 7.9 MHz 160 0.87 0.37 Violet
0603LS-152X_L_ 1500 @ 7.9 MHz 5,2 15 @ 7.9 MHz 100 0.96 0.35 Gray
0603LS-182X_L_ 1800 @ 7.9 MHz 5,2 15 @ 7.9 MHz 80 1.1 0.35 White
0603LS-222X_L_ 2200 @ 7.9 MHz 5,2 15 @ 7.9 MHz 68 1.2 0.32 Black
0603LS-272X_L_ 2700 @ 7.9 MHz 5,2 15 @ 7.9 MHz 60 1.5 0.28 Brown
0603LS-332X_L_ 3300 @ 7.9 MHz 5,2 15 @ 7.9 MHz 42 1.5 0.28 Red
0603LS-392X_L_ 3900 @ 7.9 MHz 5,2 15 @ 7.9 MHz 40 1.6 0.28 Orange
0603LS-472X_L_ 4700 @ 7.9 MHz 5,2 15 @ 7.9 MHz 34 2.1 0.26 Yellow
0603LS-562X_L_ 5600 @ 7.9 MHz 5,2 15 @ 7.9 MHz 32 2.6 0.24 Green
0603LS-682X_L_ 6800 @ 7.9 MHz 5,2 15 @ 7.9 MHz 31 3.1 0.20 Black
0603LS-782X_L_ 7800 @ 7.9 MHz 5,2 15 @ 7.9 MHz 28 3.5 0.20 Blue
0603LS-822X_L_ 8200 @ 7.9 MHz 5,2 15 @ 7.9 MHz 26 3.6 0.19 Violet
0603LS-103X_L_ 10,000 @ 2.5 MHz 5,2 12 @ 2.5 MHz 25 4.8 0.18 Gray
0603LS-153X_L_ 15,000 @ 2.5 MHz 5,2 20 @ 2.5 MHz 23 7.1 0.17 White
0603LS-183X_L_ 18,000 @ 2.5 MHz 5,2 20 @ 2.5 MHz 22 7.6 0.16 Brown
0603LS-223X_L_ 22,000 @ 2.5 MHz 5,2 22 @ 2.5 MHz 29 8.81 0.13 Black
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 0603LS-103XGLC
Tolerance: G = 2%, J = 5% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit
E = Halogen free component. RoHS compliant silver-palladium-platinum-glass frit terminations.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
On tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
2 Inductance measured at  0.1 Vrms, using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Q measured using an Agilent/HP 4395A with an Agilent/HP 16193 test fixture.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.Details
5 DCR measured at 25°C using a Cambridge Technology Micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
6 Irms: Current that causes a 15°C rise from 25°C ambient. Details
Because of their open construction, these parts will not saturate.
7 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +100°C with derated current. Derating curve
8 Storage temperature range: Component: –40°C to +100°C
Tape and reel packaging: –40°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance (TCL): +50 to +150 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested with pure water or alcohol only. Other solvents.
 

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: May 08, 2013