
0402PA (1005)
Ceramic Chip Inductors
|
New RoHS part numbers are shown. The products
were always compliant; only the part numbers
changed. The second to the last character is now L
to indicate RoHS compliance.
(View old data sheet.) |
- Designed for power amplifier applications
- Exceptionally low DCR
- Excellent current handling - up to 1860 mA
- Very high self-resonant frequencies - up to 15.2 GHz
- RoHS Compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
- COTS Plus tin-silver-copper and tin-lead terminations available
- Samples of all values are available in Coilcraft Designer's Kit C373
Photo
Pricing Materials declaration
PDF data sheet
SPECIFICATIONS
Q vs
Frequency
L vs Frequency
Current Derating
Dimensions
S-Parameters
SPICE models
Qualification standards
Tape and reel specifications
 |
| 1 |
When
ordering, please specify tolerance, termination and packaging codes: e.g. 0402PA-8N2XGLW |
|
Tolerance: |
G = 2%, J = 5%
(Table above shows stock tolerances in bold.) |
|
|
Termination: |
L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37). |
|
Packaging: |
W = 7" machine-ready
reel
EIA RS-481 punched paper tape (2000 parts per full reel).
U = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter W instead. |
| 2 |
Inductance measured at 250 MHz using
a Coilcraft SMD-F test fixture and Coilcraft-provided
correlation pieces with an Agilent/HP 4286A impedance analyzer. |
| 3 |
Tolerances in bold are stocked for
immediate shipment. |
| 4 |
Q measured using
an Agilent/HP 4291A with an Agilent/HP 16193 test fixture. |
| 5 |
For SRF >6 GHz, measured
using an Agilent/HP 8722ES network analyzer and a Coilcraft
SMD-D test fixture.
For SRF <6
GHz, measured using an Agilent/HP 8753D network analyzer and a Coilcraft
SMD-D test fixture. |
| 6 |
DCR measured on micro-ohmmeter. |
| 7 |
Irms: Current that causes a
15°C temperature rise from 25°C ambient.
Details |
| 8 |
Ambient temperature range: |
–40°C to +125°C with Irms current.
+125°C to +140°C with derated current. Derating curve |
| 9 |
Storage temperature range: |
Component: –40°C to +140°C
Packaging: –55°C to +80°C |
| 10 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 11 |
Electrical specifications at 25°C. |
| 12 |
Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Details |
|
See
Qualification Standards for complete environmental and
test data. |
|
Refer to Soldering Coilcraft Components before soldering. |
 |
|
|